(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
62-0897-18 |
62-0897-19 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size |
---|---|---|---|---|---|---|
฿ 3,873.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 910×460×1510mm | ||
฿ 4,865.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 910×460×1785mm |
[Features]
·A lightweight metal shelf.
·The cool design with chrome plating finish fits well with the interior of your room.
·You can create your own system rack by combining it with the manufacturer's separately sold parts.
·The position of the shelves can be freely changed according to the stored items.
Part Number |
---|
62-0897-18 |
62-0897-19 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size |
---|---|---|---|---|---|---|
฿ 3,873.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 910×460×1510mm | ||
฿ 4,865.00 |
MESH RACKS | 1 Piece(s) | 19 Day(s) | 910×460×1785mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?