(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Glovebox Gloves

Glovebox Gloves

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 38,432.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-0861-19 SALE
62-0861-20 SALE
62-0861-22 SALE
62-0861-23 SALE
62-0861-24 SALE
62-0861-25 SALE
62-0861-26 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Hand size Thickness
(mm)
Port Diameter

฿ 38,432.00

฿ 30,745.60

GLOVE COMPARTMENTS 1 Piece(s) 40 Day(s) Left and right Approx. 247 mm Approx. 0.4 7 inches

฿ 39,500.00

฿ 31,600.00

GLOVE COMPARTMENTS 1 Piece(s) 40 Day(s) Ambidextrous Approx. 247 mm Approx. 0.4 7 inches

฿ 38,432.00

฿ 30,745.60

GLOVE COMPARTMENTS 1 Piece(s) 40 Day(s) Left and right Approx. 247 mm Approx. 0.4 8 inches

฿ 39,500.00

฿ 31,600.00

GLOVE COMPARTMENTS 1 Piece(s) 40 Day(s) Ambidextrous Approx. 247 mm Approx. 0.4 8 inches

฿ 43,237.00

฿ 34,589.60

GLOVE COMPARTMENTS 1 Piece(s) 40 Day(s) Left and right Approx. 216 mm Approx. 0.8 8 inches

฿ 43,237.00

฿ 34,589.60

GLOVE COMPARTMENTS 1 Piece(s) 40 Day(s) Left and right Approx. 247 mm Approx. 0.8 8 inches

฿ 44,305.00

฿ 35,444.00

GLOVE COMPARTMENTS 1 Piece(s) 40 Day(s) Ambidextrous Approx. 247 mm Approx. 0.8 8 inches

Basic Specifications

  • Overall Length
    Approx. 800 mm
  • Material
    Butyl rubber

Product Description

[Features]
·It has excellent shielding properties against gas and steam.
·It has excellent resistance to acidic solvents and oxidizing chemicals.

Part Number
62-0861-19 SALE
62-0861-20 SALE
62-0861-22 SALE
62-0861-23 SALE
62-0861-24 SALE
62-0861-25 SALE
62-0861-26 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Hand size Thickness
(mm)
Port Diameter

฿ 38,432.00

฿ 30,745.60

GLOVE COMPARTMENTS 1 Piece(s) 40 Day(s) Left and right Approx. 247 mm Approx. 0.4 7 inches

฿ 39,500.00

฿ 31,600.00

GLOVE COMPARTMENTS 1 Piece(s) 40 Day(s) Ambidextrous Approx. 247 mm Approx. 0.4 7 inches

฿ 38,432.00

฿ 30,745.60

GLOVE COMPARTMENTS 1 Piece(s) 40 Day(s) Left and right Approx. 247 mm Approx. 0.4 8 inches

฿ 39,500.00

฿ 31,600.00

GLOVE COMPARTMENTS 1 Piece(s) 40 Day(s) Ambidextrous Approx. 247 mm Approx. 0.4 8 inches

฿ 43,237.00

฿ 34,589.60

GLOVE COMPARTMENTS 1 Piece(s) 40 Day(s) Left and right Approx. 216 mm Approx. 0.8 8 inches

฿ 43,237.00

฿ 34,589.60

GLOVE COMPARTMENTS 1 Piece(s) 40 Day(s) Left and right Approx. 247 mm Approx. 0.8 8 inches

฿ 44,305.00

฿ 35,444.00

GLOVE COMPARTMENTS 1 Piece(s) 40 Day(s) Ambidextrous Approx. 247 mm Approx. 0.8 8 inches

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1