(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

K Mat, Strong Adhesion, HRH Series【10 Pieces Per Package】

K Mat, Strong Adhesion, HRH Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 27,402.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-9953-55 SALE
61-9953-56 SALE
61-9953-57 SALE
61-9953-58 SALE
61-9953-59 SALE
61-9953-60 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color

฿ 27,402.00

฿ 21,921.60

CLEAN TAPES/MATS 1 Pack(s)

10 Pieces Per Package

19 Day(s) 600 mm × 900 mm Light green

฿ 35,870.00

฿ 28,696.00

CLEAN TAPES/MATS 1 Pack(s)

10 Pieces Per Package

19 Day(s) 600 mm × 1,200 mm Light green

฿ 27,402.00

฿ 21,921.60

CLEAN TAPES/MATS 1 Pack(s)

10 Pieces Per Package

19 Day(s) 600 mm × 900 mm Blue

฿ 35,870.00

฿ 28,696.00

CLEAN TAPES/MATS 1 Pack(s)

10 Pieces Per Package

19 Day(s) 600 mm × 1,200 mm Blue

฿ 27,402.00

฿ 21,921.60

CLEAN TAPES/MATS 1 Pack(s)

10 Pieces Per Package

19 Day(s) 600 mm × 900 mm White

฿ 35,870.00

฿ 28,696.00

CLEAN TAPES/MATS 1 Pack(s)

10 Pieces Per Package

19 Day(s) 600 mm × 1,200 mm White

Basic Specifications

  • Type
    Layered type
  • Specifications
    Includes 10 Pcs.

Product Description

It is peel-off type adhesive floor mat containing anti-bacterial agent with dust removal / anti-bacterial effect, and the number of sheets remaining is indicated at the corner.

Part Number
61-9953-55 SALE
61-9953-56 SALE
61-9953-57 SALE
61-9953-58 SALE
61-9953-59 SALE
61-9953-60 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color

฿ 27,402.00

฿ 21,921.60

CLEAN TAPES/MATS 1 Pack(s)

10 Pieces Per Package

19 Day(s) 600 mm × 900 mm Light green

฿ 35,870.00

฿ 28,696.00

CLEAN TAPES/MATS 1 Pack(s)

10 Pieces Per Package

19 Day(s) 600 mm × 1,200 mm Light green

฿ 27,402.00

฿ 21,921.60

CLEAN TAPES/MATS 1 Pack(s)

10 Pieces Per Package

19 Day(s) 600 mm × 900 mm Blue

฿ 35,870.00

฿ 28,696.00

CLEAN TAPES/MATS 1 Pack(s)

10 Pieces Per Package

19 Day(s) 600 mm × 1,200 mm Blue

฿ 27,402.00

฿ 21,921.60

CLEAN TAPES/MATS 1 Pack(s)

10 Pieces Per Package

19 Day(s) 600 mm × 900 mm White

฿ 35,870.00

฿ 28,696.00

CLEAN TAPES/MATS 1 Pack(s)

10 Pieces Per Package

19 Day(s) 600 mm × 1,200 mm White

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1