(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Universal Circuit Board, UP Series【10 Pieces Per Package】

Universal Circuit Board, UP Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 417.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-9950-55
61-9950-56
61-9950-57
61-9950-58
61-9950-59
61-9950-60
61-9950-61
61-9950-62
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Material Finishing Process

฿ 417.00

UNIVERSAL SUBSTRATE 1 Pack(s)

10 Pieces Per Package

19 Day(s) One side = phenol HB material 1.6 t Flux

฿ 695.00

UNIVERSAL SUBSTRATE 1 Pack(s)

10 Pieces Per Package

19 Day(s) One side = phenol HB material 1.6 t Flux

฿ 835.00

UNIVERSAL SUBSTRATE 1 Pack(s)

10 Pieces Per Package

19 Day(s) One side = phenol HB material 1.6 t Flux

฿ 2,038.00

UNIVERSAL SUBSTRATE 1 Pack(s)

10 Pieces Per Package

19 Day(s) One side = phenol HB material 1.6 t Flux

฿ 1,390.00

UNIVERSAL SUBSTRATE 1 Pack(s)

10 Pieces Per Package

19 Day(s) Double-sided glass composite 1.6 t Through-hole soldering

฿ 1,855.00

UNIVERSAL SUBSTRATE 1 Pack(s)

10 Pieces Per Package

19 Day(s) Double-sided glass composite 1.6 t Through-hole soldering

฿ 2,433.00

UNIVERSAL SUBSTRATE 1 Pack(s)

10 Pieces Per Package

19 Day(s) Double-sided glass composite 1.6 t Through-hole soldering

฿ 6,950.00

UNIVERSAL SUBSTRATE 1 Pack(s)

10 Pieces Per Package

19 Day(s) Double-sided glass composite 1.6 t Through-hole soldering

Basic Specifications

  • Pattern
    Dot (2.54 mm pitch) hole diameter ø1.0 mm

Product Description

[Features]
·A universal substrate in the UP series.
·There are two material options: one-sided phenolic HB material and double-sided glass composite.

Part Number
61-9950-55
61-9950-56
61-9950-57
61-9950-58
61-9950-59
61-9950-60
61-9950-61
61-9950-62
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Material Finishing Process

฿ 417.00

UNIVERSAL SUBSTRATE 1 Pack(s)

10 Pieces Per Package

19 Day(s) One side = phenol HB material 1.6 t Flux

฿ 695.00

UNIVERSAL SUBSTRATE 1 Pack(s)

10 Pieces Per Package

19 Day(s) One side = phenol HB material 1.6 t Flux

฿ 835.00

UNIVERSAL SUBSTRATE 1 Pack(s)

10 Pieces Per Package

19 Day(s) One side = phenol HB material 1.6 t Flux

฿ 2,038.00

UNIVERSAL SUBSTRATE 1 Pack(s)

10 Pieces Per Package

19 Day(s) One side = phenol HB material 1.6 t Flux

฿ 1,390.00

UNIVERSAL SUBSTRATE 1 Pack(s)

10 Pieces Per Package

19 Day(s) Double-sided glass composite 1.6 t Through-hole soldering

฿ 1,855.00

UNIVERSAL SUBSTRATE 1 Pack(s)

10 Pieces Per Package

19 Day(s) Double-sided glass composite 1.6 t Through-hole soldering

฿ 2,433.00

UNIVERSAL SUBSTRATE 1 Pack(s)

10 Pieces Per Package

19 Day(s) Double-sided glass composite 1.6 t Through-hole soldering

฿ 6,950.00

UNIVERSAL SUBSTRATE 1 Pack(s)

10 Pieces Per Package

19 Day(s) Double-sided glass composite 1.6 t Through-hole soldering

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1