(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluoropolymer Diaphragm Valve (Air Operated Type) PTFE SAP2 Series

Fluoropolymer Diaphragm Valve (Air Operated Type) PTFE SAP2 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 17,543.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-9941-35 SALE
61-9941-36 SALE
61-9941-37 SALE
61-9941-38 SALE
61-9941-39 SALE
61-9941-40 SALE
61-9941-41 SALE
61-9941-42 SALE
61-9941-43 SALE
61-9941-44 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Orifice Diameter
(ømm)
Compatible tube diameter
(ømm)
Single-Acting Type Back Pressure

฿ 17,543.00

฿ 14,034.40

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 7 6×4 0 to 0.3 Mpa

฿ 19,963.00

฿ 15,970.40

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 8 10×8 0 to 0.3 Mpa

฿ 21,172.00

฿ 16,937.60

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 10 12×10 0 to 0.3 Mpa

฿ 30,852.00

฿ 24,681.60

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 16 19×16 0 to 0.2 Mpa

฿ 45,372.00

฿ 36,297.60

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 22 25×22 0 to 0.1 Mpa

฿ 17,543.00

฿ 14,034.40

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 7 6.35×3.95 0 to 0.3 Mpa

฿ 19,963.00

฿ 15,970.40

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 8 9.35×6.35 0 to 0.3 Mpa

฿ 21,172.00

฿ 16,937.60

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 10 12.7×9.53 0 to 0.3 Mpa

฿ 30,852.00

฿ 24,681.60

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 16 19.05×15.8 0 to 0.2 Mpa

฿ 45,372.00

฿ 36,297.60

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 22 25.4×22.2 0 to 0.1 Mpa

Basic Specifications

  • Operating fluid
    Chemical solution, pure water
  • Fluid Pressure: Double Acting Type to IN to OUT
    0 to 0.5 Mpa
  • Liquid temperature
    10 to 100℃
  • Wetted Parts Material
    Diaphragm PTFE, body PTFE
  • Double Acting Type Back Pressure
    0 to 0.5 Mpa
  • Atmospheric Temperature
    0 to 40℃
  • Fluid Pressure
    Single-acting type to IN to OUT 0 to 0.3 Mpa

Product Description

[Features]
·"Air operated valve" that opens and closes the diaphragm valve with air 2 types of usage are possible depending on the difference in MAX pressure.
·▼ (1)"Single acting type": When air is applied to the OPEN port during normal pressure, the piston diaphragm rises and the valve opens to allow fluid to flow. When air is exhausted from OPEN port, the piston diaphragm lowers due to the force of the spring, the valve closes and the fluid stops.
·▼ (2)"Double acting type": When using high pressure (MAX 0.5 MPa) when air is pressurized to the OPEN port, the piston diaphragm rises, the valve opens and the fluid flows. When the OPEN port air is exhausted and the CLOSE port air is further pressurized, the force of the spring air lowers the piston diaphragm, closes the valve and stops the fluid.
·Adoption of water hammer reduction structure.
·"indicator": You can visually check the operating status of the valve.
·"Independent seal method": It absorbs the influence of the heat cycle.
·"Wavy diaphragm": Achieves high durability.
·"Flat seal": It is a seal structure with less dust generation.
·"Base plate": standard equipment.
·"Connection method": FIT-ONE fitting.
·Option: "Flow rate adjustment function," "water saving function" and "flow rate adjustment + water saving function" are also available.

Part Number
61-9941-35 SALE
61-9941-36 SALE
61-9941-37 SALE
61-9941-38 SALE
61-9941-39 SALE
61-9941-40 SALE
61-9941-41 SALE
61-9941-42 SALE
61-9941-43 SALE
61-9941-44 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Orifice Diameter
(ømm)
Compatible tube diameter
(ømm)
Single-Acting Type Back Pressure

฿ 17,543.00

฿ 14,034.40

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 7 6×4 0 to 0.3 Mpa

฿ 19,963.00

฿ 15,970.40

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 8 10×8 0 to 0.3 Mpa

฿ 21,172.00

฿ 16,937.60

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 10 12×10 0 to 0.3 Mpa

฿ 30,852.00

฿ 24,681.60

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 16 19×16 0 to 0.2 Mpa

฿ 45,372.00

฿ 36,297.60

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 22 25×22 0 to 0.1 Mpa

฿ 17,543.00

฿ 14,034.40

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 7 6.35×3.95 0 to 0.3 Mpa

฿ 19,963.00

฿ 15,970.40

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 8 9.35×6.35 0 to 0.3 Mpa

฿ 21,172.00

฿ 16,937.60

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 10 12.7×9.53 0 to 0.3 Mpa

฿ 30,852.00

฿ 24,681.60

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 16 19.05×15.8 0 to 0.2 Mpa

฿ 45,372.00

฿ 36,297.60

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 22 25.4×22.2 0 to 0.1 Mpa

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1