(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Side Laboratory Table Optional Cabinet Cart

Side Laboratory Table Optional Cabinet Cart

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 28,470.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-9832-03 SALE
61-9832-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight
(kg)

฿ 30,177.00

฿ 24,141.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 30

฿ 28,470.00

฿ 22,776.00

LABORATORY TABLES 1 Piece(s) 40 Day(s) 24

Basic Specifications

  • Size(mm)
    450×450×665
  • Caster
    ø50 twin-wheel (2 with stopper)
  • Material
    Melamine finish makeup board
  • Color
    Gray

Product Description

[Features]
·Drawer inner dimensions: Shallow drawer = W362 × D379 × H88 mm, deep drawer = W362 × D379 × H123 mm
·A wooden workbench that uses a chemical-resistant Glasal top plate.

Part Number
61-9832-03 SALE
61-9832-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight
(kg)

฿ 30,177.00

฿ 24,141.60

LABORATORY TABLES 1 Piece(s) 40 Day(s) 30

฿ 28,470.00

฿ 22,776.00

LABORATORY TABLES 1 Piece(s) 40 Day(s) 24

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1