(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Option for Side Laboratory Table, Open Shelving, SGK Series

Option for Side Laboratory Table, Open Shelving, SGK Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61-9831-88

  • Size(mm)
    1796×295×900
  • Weight(kg)
    26
  • Material
    Wooden (Polyester plywood)
  • Color
    Gray
Part Number
61-9831-88 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 67,758.00

฿ 50,818.50

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1796×295×900 26

Basic Specifications

  • Material
    Wooden (Polyester plywood)
  • Color
    Gray

Product Description

[Features]
·You can easily connect to the main body with a single screwdriver.
·With guard rails, it stops items from dropping off shelves.
·Compatible Models: KHG/KFG-1275, SG/SGA-12 type

Specifications of 61-9831-88

  • Size(mm)
    1796×295×900
  • Weight(kg)
    26
  • Material
    Wooden (Polyester plywood)
  • Color
    Gray
Part Number
61-9831-88 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 67,758.00

฿ 50,818.50

LABORATORY TABLES 1 Piece(s) 40 Day(s) 1796×295×900 26

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1