(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-9720-76 |
61-9720-77 |
61-9720-78 |
61-9720-79 |
61-9720-80 |
61-9720-81 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Stopcock | Plug | Capacity (mL) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 8,772.00 |
TEST TUBES / FUNNELS | 1 Pack(s) |
2 Pieces Per Package |
19 Day(s) | No. 13 | Standard ground glass joint 15/25 | 50 | 50 mL 2 Pcs. | ||
฿ 9,162.00 |
TEST TUBES / FUNNELS | 1 Pack(s) |
2 Pieces Per Package |
19 Day(s) | No. 13 | Standard ground glass joint 15/25 | 100 | 100 mL 2 Pcs. | ||
฿ 10,807.00 |
TEST TUBES / FUNNELS | 1 Pack(s) |
2 Pieces Per Package |
19 Day(s) | No. 16 | Standard ground glass joint 24/30 | 200 | 200 mL 2 Pcs. | ||
฿ 12,027.00 |
TEST TUBES / FUNNELS | 1 Pack(s) |
2 Pieces Per Package |
19 Day(s) | No. 16 | Standard ground glass joint 24/30 | 300 | 300 mL 2 Pcs. | ||
฿ 14,712.00 ฿ 11,769.60 |
TEST TUBES / FUNNELS | 1 Pack(s) |
2 Pieces Per Package |
19 Day(s) | No. 19 | Standard ground glass joint 24/30 | 500 | 500 mL 2 Pcs. | ||
฿ 21,852.00 ฿ 17,481.60 |
TEST TUBES / FUNNELS | 1 Pack(s) |
2 Pieces Per Package |
19 Day(s) | No. 19 | Standard ground glass joint 29/32 | 1000 | 1,000 mL 2 Pcs. |
[Common specifications]
Product type: Separating funnel
Shape: Separating funnel
Funnel main body material: Borosilicate glass
Valve / Stopcock type: Glass stopcock
Quantity: 1 box (2 pcs. included)
Part Number |
---|
61-9720-76 |
61-9720-77 |
61-9720-78 |
61-9720-79 |
61-9720-80 |
61-9720-81 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Stopcock | Plug | Capacity (mL) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 8,772.00 |
TEST TUBES / FUNNELS | 1 Pack(s) |
2 Pieces Per Package |
19 Day(s) | No. 13 | Standard ground glass joint 15/25 | 50 | 50 mL 2 Pcs. | ||
฿ 9,162.00 |
TEST TUBES / FUNNELS | 1 Pack(s) |
2 Pieces Per Package |
19 Day(s) | No. 13 | Standard ground glass joint 15/25 | 100 | 100 mL 2 Pcs. | ||
฿ 10,807.00 |
TEST TUBES / FUNNELS | 1 Pack(s) |
2 Pieces Per Package |
19 Day(s) | No. 16 | Standard ground glass joint 24/30 | 200 | 200 mL 2 Pcs. | ||
฿ 12,027.00 |
TEST TUBES / FUNNELS | 1 Pack(s) |
2 Pieces Per Package |
19 Day(s) | No. 16 | Standard ground glass joint 24/30 | 300 | 300 mL 2 Pcs. | ||
฿ 14,712.00 ฿ 11,769.60 |
TEST TUBES / FUNNELS | 1 Pack(s) |
2 Pieces Per Package |
19 Day(s) | No. 19 | Standard ground glass joint 24/30 | 500 | 500 mL 2 Pcs. | ||
฿ 21,852.00 ฿ 17,481.60 |
TEST TUBES / FUNNELS | 1 Pack(s) |
2 Pieces Per Package |
19 Day(s) | No. 19 | Standard ground glass joint 29/32 | 1000 | 1,000 mL 2 Pcs. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?