(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Glass Test Tube (With Color Label) CS Series【1,000 Pieces Per Package】

Disposable Glass Test Tube (With Color Label) CS Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,807.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-9719-02
61-9719-03
61-9719-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Diameter
(ømm)
Capacity
(mL)
Product Detail Type Length
(mm)

฿ 8,807.00

TEST TUBES / FUNNELS 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 19×44mm 75 3 10 × 75 mm 1,000 Pcs. 10

฿ 9,983.00

TEST TUBES / FUNNELS 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 19×44mm 75 5 12 × 75 mm 1,000 Pcs. 12

฿ 11,745.00

TEST TUBES / FUNNELS 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 25×50mm 100 8 13 × 100 mm 1,000 Pcs. 13

Product Description

[10 × 75 mm, 1,000 Pcs.]
Size: 19 × 44 mm
Diameter (ømm): 75
Capacity (mL): 3
[12 × 75 mm, 1,000 Pcs.]
Size: 19 × 44 mm
Diameter (ømm): 75
Capacity (mL): 5
[13 × 100 mm, 1,000 Pcs.]
Size: 25 × 50 mm
Diameter (ømm): 100
Capacity (mL): 8

Part Number
61-9719-02
61-9719-03
61-9719-04
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Diameter
(ømm)
Capacity
(mL)
Product Detail Type Length
(mm)

฿ 8,807.00

TEST TUBES / FUNNELS 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 19×44mm 75 3 10 × 75 mm 1,000 Pcs. 10

฿ 9,983.00

TEST TUBES / FUNNELS 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 19×44mm 75 5 12 × 75 mm 1,000 Pcs. 12

฿ 11,745.00

TEST TUBES / FUNNELS 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 25×50mm 100 8 13 × 100 mm 1,000 Pcs. 13

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1