(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-9714-88 |
61-9714-89 |
61-9714-90 |
61-9714-91 |
61-9714-92 |
61-9714-93 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | One Gradation (ml) |
Color | Negative Graduation | Overall Length | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,517.00 ฿ 18,813.60 |
RESIN VOLUMETRIC EQUIPMENT | 1 Pack(s) |
800 Pieces Per Package |
19 Day(s) | 0.01 | Yellow | -0.2 | 277mm | 1 mL (paper plastic packaging) 800 bottles | ||
฿ 18,533.00 ฿ 14,826.40 |
RESIN VOLUMETRIC EQUIPMENT | 1 Pack(s) |
600 Pieces Per Package |
19 Day(s) | 0.02 | Green | -0.8 | 277mm | 2 mL (paper plastic packaging) 600 bottles | ||
฿ 17,538.00 ฿ 14,030.40 |
RESIN VOLUMETRIC EQUIPMENT | 1 Pack(s) |
400 Pieces Per Package |
19 Day(s) | 0.1 | Blue | -3 | 338mm | 5 mL (paper plastic packaging) 400 bottles | ||
฿ 18,333.00 ฿ 14,666.40 |
RESIN VOLUMETRIC EQUIPMENT | 1 Pack(s) |
400 Pieces Per Package |
19 Day(s) | 0.1 | Orange | -3 | 339mm | 10 mL (paper plastic packaging) 400 bottles | ||
฿ 12,255.00 |
RESIN VOLUMETRIC EQUIPMENT | 1 Pack(s) |
200 Pieces Per Package |
19 Day(s) | 0.2 | Red | -9 | 343mm | 25 mL (paper plastic packaging) 200 bottles | ||
฿ 26,305.00 ฿ 21,044.00 |
RESIN VOLUMETRIC EQUIPMENT | 1 Pack(s) |
160 Pieces Per Package |
19 Day(s) | 0.5 | Purple | -6 | 343mm | 50 mL (paper plastic packaging) 160 bottles |
Individually wrapped plastic pipettes with paper plastic packaging.
Part Number |
---|
61-9714-88 |
61-9714-89 |
61-9714-90 |
61-9714-91 |
61-9714-92 |
61-9714-93 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | One Gradation (ml) |
Color | Negative Graduation | Overall Length | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 23,517.00 ฿ 18,813.60 |
RESIN VOLUMETRIC EQUIPMENT | 1 Pack(s) |
800 Pieces Per Package |
19 Day(s) | 0.01 | Yellow | -0.2 | 277mm | 1 mL (paper plastic packaging) 800 bottles | ||
฿ 18,533.00 ฿ 14,826.40 |
RESIN VOLUMETRIC EQUIPMENT | 1 Pack(s) |
600 Pieces Per Package |
19 Day(s) | 0.02 | Green | -0.8 | 277mm | 2 mL (paper plastic packaging) 600 bottles | ||
฿ 17,538.00 ฿ 14,030.40 |
RESIN VOLUMETRIC EQUIPMENT | 1 Pack(s) |
400 Pieces Per Package |
19 Day(s) | 0.1 | Blue | -3 | 338mm | 5 mL (paper plastic packaging) 400 bottles | ||
฿ 18,333.00 ฿ 14,666.40 |
RESIN VOLUMETRIC EQUIPMENT | 1 Pack(s) |
400 Pieces Per Package |
19 Day(s) | 0.1 | Orange | -3 | 339mm | 10 mL (paper plastic packaging) 400 bottles | ||
฿ 12,255.00 |
RESIN VOLUMETRIC EQUIPMENT | 1 Pack(s) |
200 Pieces Per Package |
19 Day(s) | 0.2 | Red | -9 | 343mm | 25 mL (paper plastic packaging) 200 bottles | ||
฿ 26,305.00 ฿ 21,044.00 |
RESIN VOLUMETRIC EQUIPMENT | 1 Pack(s) |
160 Pieces Per Package |
19 Day(s) | 0.5 | Purple | -6 | 343mm | 50 mL (paper plastic packaging) 160 bottles |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?