Shaking Bath BW Series

Caution
Product Description
Shaking Bath
[Features]
- All models have a variable shaking width mechanism. A series of small to large volume treatment types, this is a shaking and constant temperature water tank with a convenient structure.
- The shaking width is 10-40 mm and can be freely varied. Also, the number of shaking is continuously variable, from 20 to 160 times/minute.
- All models are equipped with a digital display function that allows you to check the number of shakes.
- The shaking rack is a double spring system that securely holds test tubes, flasks, etc.
- Comes with a service outlet, which is convenient when used in combination with Thermo Mate (sold separately).
[Specifications]
- Agitation system: Round trip nystagmus
- Shaker width: 10-40 mm variable
- Shaking number: 20-60 times/minutes (continuously variable transmission)
- Operating temperature range: From room temperature to 80°C (Use Yamato Scientific immersion type incubator (BF type thermomate)
- Water tank internal dimensions(mm): W230 x D390 x H150
- Outer dimensions (mm): W295 x D445 x H285 (Not including projections)
- Power (50/60Hz): AC100V