(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermostatic Water Bath BK Type

Thermostatic Water Bath BK Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 61-9658-71

  • External Dimensions(mm)
    490 × 360 × 367 * Not including protrusions
  • Operating Temperature Range(°C)
    Room temperature +5 to 80
  • Temperature control accuracy
    ±0.02 to ±0.07℃
  • Temperature Distribution Accuracy
    ±0.3℃
  • Maximum Temperature Attained Time
    Approx. 120 minutes
  • Internal tank capacity
    Approximately 27 L
  • Window Dimensions
    240×215mm
  • Shelf Tier
    Increments 30 mm
  • Number of Shelf Tiers
    5
  • Power supply (50/60 Hz)(V)
    AC100
  • Inner Dimensions (Width × Depth × Depth)(mm)
    300 × 300 × 300 * Not including protrusions
  • Drain Hose Diameter
    ø15×20mm
  • Method
    Stirring with a pump
Part Number
61-9658-71 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 92,727.00

฿ 81,136.13

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s)

Basic Specifications

  • External Dimensions(mm)
    490 × 360 × 367 * Not including protrusions
  • Operating Temperature Range(°C)
    Room temperature +5 to 80
  • Temperature control accuracy
    ±0.02 to ±0.07℃
  • Temperature Distribution Accuracy
    ±0.3℃
  • Maximum Temperature Attained Time
    Approx. 120 minutes
  • Internal tank capacity
    Approximately 27 L
  • Window Dimensions
    240×215mm
  • Shelf Tier
    Increments 30 mm
  • Number of Shelf Tiers
    5
  • Power supply (50/60 Hz)(V)
    AC100
  • Inner Dimensions (Width × Depth × Depth)(mm)
    300 × 300 × 300 * Not including protrusions
  • Drain Hose Diameter
    ø15×20mm
  • Method
    Stirring with a pump

Product Description

Thermostatic water bath BK type.
Operating temperature range (°C): Room temperature +5 to 80
Temperature control accuracy: ±0.02 to ±0.07°C
Temperature distribution accuracy: ±0.3°C
Shelf tiers: Pitch / 30 mm
Drain hose diameter: ⌀15 × 20 mm
Method: Stirring with a pump

Specifications of 61-9658-71

  • External Dimensions(mm)
    490 × 360 × 367 * Not including protrusions
  • Operating Temperature Range(°C)
    Room temperature +5 to 80
  • Temperature control accuracy
    ±0.02 to ±0.07℃
  • Temperature Distribution Accuracy
    ±0.3℃
  • Maximum Temperature Attained Time
    Approx. 120 minutes
  • Internal tank capacity
    Approximately 27 L
  • Window Dimensions
    240×215mm
  • Shelf Tier
    Increments 30 mm
  • Number of Shelf Tiers
    5
  • Power supply (50/60 Hz)(V)
    AC100
  • Inner Dimensions (Width × Depth × Depth)(mm)
    300 × 300 × 300 * Not including protrusions
  • Drain Hose Diameter
    ø15×20mm
  • Method
    Stirring with a pump
Part Number
61-9658-71 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 92,727.00

฿ 81,136.13

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1