(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Stopcock for Pail Can for High-Viscosity Liquid ND Series

Dedicated Stopcock for Pail Can for High-Viscosity Liquid ND Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 27,890.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-9450-83 SALE
61-9450-85 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight
(g)
Mounting Fitting Dimensions Product Detail Type

฿ 27,890.00

฿ 22,312.00

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 760 Outer diameter 41 mm 40 mm type

฿ 28,615.00

฿ 22,892.00

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 680 Outer diameter 48.8 mm 50 mm Type

Basic Specifications

  • Air Bleeding Pipe

Product Description

[Features]
·It is a stopcock that can take out liquid by tilting a pail can with an opening outer diameter of ø41 at the discharge port sideways and inserting it into the fitting. With an air bleeding pipe, there is no need to make air holes in the can.

Part Number
61-9450-83 SALE
61-9450-85 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight
(g)
Mounting Fitting Dimensions Product Detail Type

฿ 27,890.00

฿ 22,312.00

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 760 Outer diameter 41 mm 40 mm type

฿ 28,615.00

฿ 22,892.00

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) 680 Outer diameter 48.8 mm 50 mm Type

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1