(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Column 220 Series

Micro Column 220 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,163.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-8493-63 SALE
61-8493-64 SALE
61-8493-65 SALE
61-8493-66 SALE
61-8493-67 SALE
61-8493-68 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Capillary outer diameter Capillary length Capillary inner diameter Compatible frit part number Compatible lid part number Product detail type

฿ 18,163.00

฿ 14,530.40

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 2 ml 3.2mm 15cm 1.5mm 730-0015 600-012-81 (Push lid) 2 ml Inner diameter 1.5 mm Outer diameter 3.2 mm Length 15 m

฿ 18,163.00

฿ 14,530.40

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 2 ml 4.0mm 15cm 2.4mm 730-0024 600-012-81 (Push lid) 2 ml Inner diameter 2.4 mm Outer diameter 4.0 mm Length 15 cm

฿ 20,042.00

฿ 16,033.60

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 5 ml 4.7mm 20cm 3.2mm 730-0032 600-024-01 (Screw lid) 5 ml Inner diameter 3.2 mm Outer diameter 4.7 mm Length 20 cm

฿ 20,810.00

฿ 16,648.00

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 6 ml 4.0mm 15cm 2.4mm 730-0024 600-023-01 (Screw lid) 6 ml Inner diameter 2.4 mm Outer diameter 4.0 mm Length 15 cm

฿ 20,838.00

฿ 16,670.40

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 15 ml 6.3mm 20cm 4.0mm 730-0040 600-033-01 (Screw lid) 15 ml Inner diameter 4.0 mm Outer diameter 6.3 mm Length 20 cm

฿ 23,058.00

฿ 18,446.40

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 30 ml 9.6mm 25cm 6.4mm 730-0064 600-033-01 (Screw lid) 30 ml Inner diameter 6.4 mm Outer diameter 9.6 mm Length 25 cm

Product Description

[Features]
The long, narrow capillary is ideal microcolumn for high-quality separation of specific components.
[Applications]
It can be used for ion-exchange chromatography.

Part Number
61-8493-63 SALE
61-8493-64 SALE
61-8493-65 SALE
61-8493-66 SALE
61-8493-67 SALE
61-8493-68 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Capillary outer diameter Capillary length Capillary inner diameter Compatible frit part number Compatible lid part number Product detail type

฿ 18,163.00

฿ 14,530.40

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 2 ml 3.2mm 15cm 1.5mm 730-0015 600-012-81 (Push lid) 2 ml Inner diameter 1.5 mm Outer diameter 3.2 mm Length 15 m

฿ 18,163.00

฿ 14,530.40

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 2 ml 4.0mm 15cm 2.4mm 730-0024 600-012-81 (Push lid) 2 ml Inner diameter 2.4 mm Outer diameter 4.0 mm Length 15 cm

฿ 20,042.00

฿ 16,033.60

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 5 ml 4.7mm 20cm 3.2mm 730-0032 600-024-01 (Screw lid) 5 ml Inner diameter 3.2 mm Outer diameter 4.7 mm Length 20 cm

฿ 20,810.00

฿ 16,648.00

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 6 ml 4.0mm 15cm 2.4mm 730-0024 600-023-01 (Screw lid) 6 ml Inner diameter 2.4 mm Outer diameter 4.0 mm Length 15 cm

฿ 20,838.00

฿ 16,670.40

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 15 ml 6.3mm 20cm 4.0mm 730-0040 600-033-01 (Screw lid) 15 ml Inner diameter 4.0 mm Outer diameter 6.3 mm Length 20 cm

฿ 23,058.00

฿ 18,446.40

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 30 ml 9.6mm 25cm 6.4mm 730-0064 600-033-01 (Screw lid) 30 ml Inner diameter 6.4 mm Outer diameter 9.6 mm Length 25 cm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1