(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-8492-46 |
61-8492-47 |
61-8492-48 |
61-8492-49 |
61-8492-50 |
61-8492-51 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Detail Type |
---|---|---|---|---|---|---|
฿ 75,450.00 ฿ 66,018.75 |
VOLUMETRIC FLASK 10ML | 1 Piece(s) | 19 Day(s) | 10 mL | ||
฿ 76,426.00 ฿ 66,872.75 |
VOLUMETRIC FLASK 25ML | 1 Piece(s) | 19 Day(s) | 25 mL | ||
฿ 77,694.00 ฿ 67,982.25 |
VOLUMETRIC FLASK 50ML | 1 Piece(s) | 19 Day(s) | 50 mL | ||
฿ 96,337.00 ฿ 84,294.88 |
VOLUMETRIC FLASK 100ML | 1 Piece(s) | 19 Day(s) | 100 mL | ||
฿ 120,691.00 ฿ 99,389.04 |
RESIN VOLUMETRIC EQUIPMENT | 1 Piece(s) | 19 Day(s) | 250 mL | ||
฿ 139,334.00 ฿ 114,741.55 |
RESIN VOLUMETRIC EQUIPMENT | 1 Piece(s) | 19 Day(s) | 500 mL |
Class A accuracy in DIN (German Industrial Standard), EN (European Standard) and ISO1042.
With screw lid.
Part Number |
---|
61-8492-46 |
61-8492-47 |
61-8492-48 |
61-8492-49 |
61-8492-50 |
61-8492-51 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Detail Type |
---|---|---|---|---|---|---|
฿ 75,450.00 ฿ 66,018.75 |
VOLUMETRIC FLASK 10ML | 1 Piece(s) | 19 Day(s) | 10 mL | ||
฿ 76,426.00 ฿ 66,872.75 |
VOLUMETRIC FLASK 25ML | 1 Piece(s) | 19 Day(s) | 25 mL | ||
฿ 77,694.00 ฿ 67,982.25 |
VOLUMETRIC FLASK 50ML | 1 Piece(s) | 19 Day(s) | 50 mL | ||
฿ 96,337.00 ฿ 84,294.88 |
VOLUMETRIC FLASK 100ML | 1 Piece(s) | 19 Day(s) | 100 mL | ||
฿ 120,691.00 ฿ 99,389.04 |
RESIN VOLUMETRIC EQUIPMENT | 1 Piece(s) | 19 Day(s) | 250 mL | ||
฿ 139,334.00 ฿ 114,741.55 |
RESIN VOLUMETRIC EQUIPMENT | 1 Piece(s) | 19 Day(s) | 500 mL |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?