(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Column Configuration Container 500 Series

Column Configuration Container 500 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,463.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-8491-98
61-8491-99
61-8492-01
61-8492-02
61-8492-03
61-8492-04
61-8492-05 SALE
61-8492-06 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Container side port Container diameter × height
(mm)
Product detail type

฿ 6,463.00

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 60 mL N/A 47.0×53.1 60 mL

฿ 9,482.00

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 120 mL N/A 47.2×118.4 No port

฿ 12,128.00

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 120 mL Outer Diameter 1/8" Tube Connection Port (1pc) 47.2×118.4 1/8" Tube Connection Port

฿ 12,128.00

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 120 mL Outer Diameter 1/4" Tube Connection Port (1pc) 47.2×118.4 1/4" Tube Connection Port

฿ 11,985.00

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 120 mL 1/4" FNPT Thread Port (1pc) 47.2×118.4 1/4" FNPT Thread Port

฿ 12,213.00

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 120 mL 3/8" FNPT Thread Port (1pc) 47.2×118.4 3/8" FNPT Thread Port

฿ 29,463.00

฿ 23,570.40

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 375 mL N/A 49.3×298.0 375 mL

฿ 27,015.00

฿ 21,612.00

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 375 mL N/A (Outer grooved) 49.3×298.0 375 mL Outer Grooved

Basic Specifications

  • Compatible lid type
    58 mm, 1-1/2" FNPT thread

Product Description

[Features]
·Recommended assembly with glass-reinforced polypropylene tightening wrench (sold separately)
·The lid is sold separately
·The maximum pressure of the assembled column configuration vessel is 0.52 MPa (75PSI) (at 38°C)

Part Number
61-8491-98
61-8491-99
61-8492-01
61-8492-02
61-8492-03
61-8492-04
61-8492-05 SALE
61-8492-06 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Container side port Container diameter × height
(mm)
Product detail type

฿ 6,463.00

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 60 mL N/A 47.0×53.1 60 mL

฿ 9,482.00

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 120 mL N/A 47.2×118.4 No port

฿ 12,128.00

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 120 mL Outer Diameter 1/8" Tube Connection Port (1pc) 47.2×118.4 1/8" Tube Connection Port

฿ 12,128.00

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 120 mL Outer Diameter 1/4" Tube Connection Port (1pc) 47.2×118.4 1/4" Tube Connection Port

฿ 11,985.00

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 120 mL 1/4" FNPT Thread Port (1pc) 47.2×118.4 1/4" FNPT Thread Port

฿ 12,213.00

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 120 mL 3/8" FNPT Thread Port (1pc) 47.2×118.4 3/8" FNPT Thread Port

฿ 29,463.00

฿ 23,570.40

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 375 mL N/A 49.3×298.0 375 mL

฿ 27,015.00

฿ 21,612.00

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s) 375 mL N/A (Outer grooved) 49.3×298.0 375 mL Outer Grooved

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1