(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-8490-81 |
61-8490-82 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Port | Product detail type |
---|---|---|---|---|---|---|---|---|
฿ 10,620.00 |
PLASTIC CONTAINERS | 1 Piece(s) | 40 Day(s) | 46.5 | Outer Diameter 1/4" Tube Connection Port (2pc) | 1/4" Tube Connection Port with 2 Vertical | ||
฿ 15,572.00 ฿ 12,457.60 |
PLASTIC CONTAINERS | 1 Piece(s) | 40 Day(s) | 43.8 | Outer diameter 1/2" tube connection port (2pc) | 1/2" Tube Connection Port |
[Features]
Impinger screw lid with 46.5 mm in height and 58.2 mm in diameter.
Part Number |
---|
61-8490-81 |
61-8490-82 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Port | Product detail type |
---|---|---|---|---|---|---|---|---|
฿ 10,620.00 |
PLASTIC CONTAINERS | 1 Piece(s) | 40 Day(s) | 46.5 | Outer Diameter 1/4" Tube Connection Port (2pc) | 1/4" Tube Connection Port with 2 Vertical | ||
฿ 15,572.00 ฿ 12,457.60 |
PLASTIC CONTAINERS | 1 Piece(s) | 40 Day(s) | 43.8 | Outer diameter 1/2" tube connection port (2pc) | 1/2" Tube Connection Port |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?