(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nano Stick, NS Series

Nano Stick, NS Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 145,191.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-7000-91 SALE
61-7000-92 SALE
61-7000-93 SALE
61-7000-94 SALE
61-7000-95 SALE
61-7000-96 SALE
61-7000-97 SALE
61-7000-98 SALE
61-7000-99 SALE
61-7001-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Beam height Product detail type

฿ 145,191.00

฿ 119,564.79

GLASS CONTAINERS 1 Piece(s) 40 Day(s) Black 15 mm Stick-S (single), 0.5 mm; Beam height: 15 mm, black

฿ 145,191.00

฿ 119,564.79

GLASS CONTAINERS 1 Piece(s) 40 Day(s) Blue 15 mm Stick-S (single), 0.5 mm; Beam height: 15 mm, blue

฿ 145,191.00

฿ 119,564.79

GLASS CONTAINERS 1 Piece(s) 40 Day(s) Red 15 mm Stick-S (single), 0.5 mm; Beam height: 15 mm, red

฿ 145,191.00

฿ 119,564.79

GLASS CONTAINERS 1 Piece(s) 40 Day(s) Gold 15 mm Stick-S (single), 0.5 mm; Beam height: 15 mm, gold

฿ 145,191.00

฿ 119,564.79

GLASS CONTAINERS 1 Piece(s) 40 Day(s) Silver 15 mm Stick-S (single), 0.5 mm; Beam height: 15 mm, silver

฿ 145,191.00

฿ 119,564.79

GLASS CONTAINERS 1 Piece(s) 40 Day(s) Black 8.5 mm Stick-S (single), 0.5 mm; Beam height: 8.5 mm, black

฿ 145,191.00

฿ 119,564.79

GLASS CONTAINERS 1 Piece(s) 40 Day(s) Blue 8.5 mm Stick-S (single), 0.5 mm; Beam height: 8.5 mm, blue

฿ 145,191.00

฿ 119,564.79

GLASS CONTAINERS 1 Piece(s) 40 Day(s) Red 8.5 mm Stick-S (single), 0.5 mm; Beam height: 8.5 mm, red

฿ 145,191.00

฿ 119,564.79

GLASS CONTAINERS 1 Piece(s) 40 Day(s) Gold 8.5 mm Stick-S (single), 0.5 mm; Beam height: 8.5 mm, gold

฿ 145,191.00

฿ 119,564.79

GLASS CONTAINERS 1 Piece(s) 40 Day(s) Silver 8.5 mm Stick-S (single), 0.5 mm; Beam height: 8.5 mm, silver

Basic Specifications

  • Size
    12.5 × 12.5 × 60 mm (WDH)
  • Sample port
    1
  • Optical path length(mm)
    0.5

Product Description

[Specifications]
·Size: 12.5 × 12.5 × 60 mm (WDH)
·Sample port: 1 pc.
·Optical path length (mm): 0.5

Part Number
61-7000-91 SALE
61-7000-92 SALE
61-7000-93 SALE
61-7000-94 SALE
61-7000-95 SALE
61-7000-96 SALE
61-7000-97 SALE
61-7000-98 SALE
61-7000-99 SALE
61-7001-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Beam height Product detail type

฿ 145,191.00

฿ 119,564.79

GLASS CONTAINERS 1 Piece(s) 40 Day(s) Black 15 mm Stick-S (single), 0.5 mm; Beam height: 15 mm, black

฿ 145,191.00

฿ 119,564.79

GLASS CONTAINERS 1 Piece(s) 40 Day(s) Blue 15 mm Stick-S (single), 0.5 mm; Beam height: 15 mm, blue

฿ 145,191.00

฿ 119,564.79

GLASS CONTAINERS 1 Piece(s) 40 Day(s) Red 15 mm Stick-S (single), 0.5 mm; Beam height: 15 mm, red

฿ 145,191.00

฿ 119,564.79

GLASS CONTAINERS 1 Piece(s) 40 Day(s) Gold 15 mm Stick-S (single), 0.5 mm; Beam height: 15 mm, gold

฿ 145,191.00

฿ 119,564.79

GLASS CONTAINERS 1 Piece(s) 40 Day(s) Silver 15 mm Stick-S (single), 0.5 mm; Beam height: 15 mm, silver

฿ 145,191.00

฿ 119,564.79

GLASS CONTAINERS 1 Piece(s) 40 Day(s) Black 8.5 mm Stick-S (single), 0.5 mm; Beam height: 8.5 mm, black

฿ 145,191.00

฿ 119,564.79

GLASS CONTAINERS 1 Piece(s) 40 Day(s) Blue 8.5 mm Stick-S (single), 0.5 mm; Beam height: 8.5 mm, blue

฿ 145,191.00

฿ 119,564.79

GLASS CONTAINERS 1 Piece(s) 40 Day(s) Red 8.5 mm Stick-S (single), 0.5 mm; Beam height: 8.5 mm, red

฿ 145,191.00

฿ 119,564.79

GLASS CONTAINERS 1 Piece(s) 40 Day(s) Gold 8.5 mm Stick-S (single), 0.5 mm; Beam height: 8.5 mm, gold

฿ 145,191.00

฿ 119,564.79

GLASS CONTAINERS 1 Piece(s) 40 Day(s) Silver 8.5 mm Stick-S (single), 0.5 mm; Beam height: 8.5 mm, silver

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1