(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crusher Accessory【1-100 Pieces Per Package】

Crusher Accessory

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61-0007-25

  • Capacity(ml)
    250 ml
  • Code Number
    0008006200
  • Sieve Material
    -
  • Sieve Mesh Size
    -
  • Overload protection
    -
  • Rotational Speed Range
    -
  • Allowable ambient temperature(℃)
    -
  • Allowable ambient humidity
    -
  • Operating Cycle (ON/OFF)
    -
  • Maximum Hardness of Sample
    -
  • Maximum Input Size of Sample
    -
  • Weight
    -
  • Rated Motor (Input/Output)
    -
  • Circumferential Speed Without Load
    -
  • Material of Crushing Chamber
    -
  • Main Body Dimensions (W × D × H)
    -
  • Effective Capacity
    -
  • Container material
    -
  • Product Detail Type
    For grinding chamber (for replacement)
  • Accessory
    -
  • Material
    -
  • Dust-proof and waterproof
    -
Part Number
61-0007-25 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Code Number Sieve Material Sieve Mesh Size Overload protection Rotational Speed Range Allowable ambient temperature
(℃)
Allowable ambient humidity Operating Cycle (ON/OFF) Maximum Hardness of Sample Maximum Input Size of Sample Weight Rated Motor (Input/Output) Circumferential Speed Without Load Material of Crushing Chamber Main Body Dimensions (W × D × H) Effective Capacity Container material Product Detail Type Accessory Material Dust-proof and waterproof

฿ 193,750.00

฿ 159,553.13

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) 250 ml 0008006200 - - - - - - - - - - - - - - - - For grinding chamber (for replacement) - - -

Product Description

·Product category: crusher
·Product detail type: MF sieve, funnel, Grinding Chamber for (spare), standard cutter (spare), star-shaped cutter, tungsten carbide cutter A10.3, reduction clip

Specifications of 61-0007-25

  • Capacity(ml)
    250 ml
  • Code Number
    0008006200
  • Sieve Material
    -
  • Sieve Mesh Size
    -
  • Overload protection
    -
  • Rotational Speed Range
    -
  • Allowable ambient temperature(℃)
    -
  • Allowable ambient humidity
    -
  • Operating Cycle (ON/OFF)
    -
  • Maximum Hardness of Sample
    -
  • Maximum Input Size of Sample
    -
  • Weight
    -
  • Rated Motor (Input/Output)
    -
  • Circumferential Speed Without Load
    -
  • Material of Crushing Chamber
    -
  • Main Body Dimensions (W × D × H)
    -
  • Effective Capacity
    -
  • Container material
    -
  • Product Detail Type
    For grinding chamber (for replacement)
  • Accessory
    -
  • Material
    -
  • Dust-proof and waterproof
    -
Part Number
61-0007-25 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(ml)
Code Number Sieve Material Sieve Mesh Size Overload protection Rotational Speed Range Allowable ambient temperature
(℃)
Allowable ambient humidity Operating Cycle (ON/OFF) Maximum Hardness of Sample Maximum Input Size of Sample Weight Rated Motor (Input/Output) Circumferential Speed Without Load Material of Crushing Chamber Main Body Dimensions (W × D × H) Effective Capacity Container material Product Detail Type Accessory Material Dust-proof and waterproof

฿ 193,750.00

฿ 159,553.13

RESEARCH EQUIPMENT/POWDERING 1 Piece(s) 19 Day(s) 250 ml 0008006200 - - - - - - - - - - - - - - - - For grinding chamber (for replacement) - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1