(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluoropolymer Coated Heater With Thermostat 110 V ø1 JL-1 Series

Fluoropolymer Coated Heater With Thermostat 110 V ø1 JL-1 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 61-4945-77

  • Specifications
    1⌀ (single-phase power supply)
  • Voltage
    110V
  • Capacity
    500W
  • Product Detail Type
    110V 1ø 500W
Part Number
61-4945-77 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 55,958.00

฿ 44,766.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s)

Basic Specifications

  • Specifications
    1⌀ (single-phase power supply)
  • Voltage
    110V
  • Capacity
    500W
  • Product Detail Type
    110V 1ø 500W

Specifications of 61-4945-77

  • Specifications
    1⌀ (single-phase power supply)
  • Voltage
    110V
  • Capacity
    500W
  • Product Detail Type
    110V 1ø 500W
Part Number
61-4945-77 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 55,958.00

฿ 44,766.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1