Stainless Steel Sieve, 360 × 100

Brand :
AS ONE
Caution
Product Description
[Features]
There is no taper on the frame or mesh.
[Common specifications]
·Product classification: Sieve
· Material: Stainless steel
·Size (inner diameter × inner height): ⌀360 × 100 mm