(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

500°C Compatible Heat-Resistant Gloves for Cleanroom MZ655

500°C Compatible Heat-Resistant Gloves for Cleanroom MZ655

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,677.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-4697-12
61-4697-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Product detail type

฿ 10,677.00

CLEANROOM GLOVES 1 Piece(s) 40 Day(s) - -

฿ 11,210.00

CLEANROOM GLOVES 1 Piece(s) 40 Day(s) A clean packaged product A clean packaged product

Basic Specifications

  • Material
    Back of the hand / flat cuff: Kevlar fiber (cotton adhered); palm: PBO fiber; palm mid-layer: aramid mixed felt, heat insulating sheet; reverse side: polyester
  • Overall length
    35cm
  • Material heat resistance temperature
    500℃ (palm part only)
Part Number
61-4697-12
61-4697-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Product detail type

฿ 10,677.00

CLEANROOM GLOVES 1 Piece(s) 40 Day(s) - -

฿ 11,210.00

CLEANROOM GLOVES 1 Piece(s) 40 Day(s) A clean packaged product A clean packaged product

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1