(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

300°C Compatible Heat-Resistance Mittens for Cleanroom MT723

300°C Compatible Heat-Resistance Mittens for Cleanroom MT723

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,473.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-4696-33
61-4696-34
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Note Product detail type

฿ 7,473.00

CLEANROOM GLOVES 1 Piece(s) 40 Day(s) - -

฿ 8,005.00

CLEANROOM GLOVES 1 Piece(s) 40 Day(s) Clean pack product A clean packaged product

Basic Specifications

  • Material
    Front: aramid fiber (cotton adhered); palm mid-layer: aramid mixed felt, insulation sheet; back: polyester
  • Thickness(mm)
    5
  • Specifications
    Cut Resistant level 5
  • Overall length
    35cm
  • Material heat resistance temperature
    300°C

Product Description

[Specifications]
·Materials: outside: aramid fiber (cotton adhered), palm mid-layer: aramid mixed felt / insulation sheet, inside: polyester
・ Cut resistance level 5
·Material Heat Resistance Temperature: 300°C

Part Number
61-4696-33
61-4696-34
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Note Product detail type

฿ 7,473.00

CLEANROOM GLOVES 1 Piece(s) 40 Day(s) - -

฿ 8,005.00

CLEANROOM GLOVES 1 Piece(s) 40 Day(s) Clean pack product A clean packaged product

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1