(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-4690-38 |
61-4690-71 |
61-4690-72 |
61-4691-36 |
61-4691-37 |
61-4691-39 |
61-4691-42 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Outer diameter (Inches) |
Length (Inches) |
Inner Diameter (Inches) |
Packaging | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,937.04 |
RESIN VOLUMETRIC EQUIPMENT | 1 Piece(s) | 31 Day(s) | - | 0.205 | 10.94 | 0.116 | Individual packaging, plastic packaging | 1 mL individual packaging (plastic packaging) | ||
฿ 29,108.58 |
RESIN VOLUMETRIC EQUIPMENT | 1 Piece(s) | 13 Day(s) | Stripette | - | - | - | Individual packaging, plastic packaging | 100 mL individual packaging (plastic packaging) | ||
฿ 20,125.72 |
RESIN VOLUMETRIC EQUIPMENT | 1 Piece(s) | 13 Day(s) | Stripette | 0.205 | 10.94 | 0.144 | Individual packaging, paper plastic packaging | 2 mL individual packaging (paper plastic packaging) | ||
฿ 46,937.40 |
RESIN VOLUMETRIC EQUIPMENT | 1 Piece(s) | 13 Day(s) | Stripette 100 mL Triple Pack | - | - | - | - | 100 mL triple pack | ||
฿ 7,910.24 |
RESIN VOLUMETRIC EQUIPMENT | 1 Piece(s) | 17 Day(s) | Stripette 10 mL triple pack | - | - | - | - | 10 mL triple pack | ||
฿ 13,438.43 |
RESIN VOLUMETRIC EQUIPMENT | 1 Piece(s) | 13 Day(s) | Stripette 50 mL triple pack | - | - | - | - | 50 mL triple pack | ||
฿ 7,490.58 |
STRIPETTE 5ML TRIPLE PACK | 1 Piece(s) | 13 Day(s) | Stripette 5 mL triple pack | - | - | - | - | 5 mL triple pack |
The new anti-static transparent plastic packaging makes it easy to see the size of the pipette inside and saves storage space.
Color-coded stripes are magnified by the liquid inside the pipette, making it easy to read the liquid volume.
Part Number |
---|
61-4690-38 |
61-4690-71 |
61-4690-72 |
61-4691-36 |
61-4691-37 |
61-4691-39 |
61-4691-42 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Outer diameter (Inches) |
Length (Inches) |
Inner Diameter (Inches) |
Packaging | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,937.04 |
RESIN VOLUMETRIC EQUIPMENT | 1 Piece(s) | 31 Day(s) | - | 0.205 | 10.94 | 0.116 | Individual packaging, plastic packaging | 1 mL individual packaging (plastic packaging) | ||
฿ 29,108.58 |
RESIN VOLUMETRIC EQUIPMENT | 1 Piece(s) | 13 Day(s) | Stripette | - | - | - | Individual packaging, plastic packaging | 100 mL individual packaging (plastic packaging) | ||
฿ 20,125.72 |
RESIN VOLUMETRIC EQUIPMENT | 1 Piece(s) | 13 Day(s) | Stripette | 0.205 | 10.94 | 0.144 | Individual packaging, paper plastic packaging | 2 mL individual packaging (paper plastic packaging) | ||
฿ 46,937.40 |
RESIN VOLUMETRIC EQUIPMENT | 1 Piece(s) | 13 Day(s) | Stripette 100 mL Triple Pack | - | - | - | - | 100 mL triple pack | ||
฿ 7,910.24 |
RESIN VOLUMETRIC EQUIPMENT | 1 Piece(s) | 17 Day(s) | Stripette 10 mL triple pack | - | - | - | - | 10 mL triple pack | ||
฿ 13,438.43 |
RESIN VOLUMETRIC EQUIPMENT | 1 Piece(s) | 13 Day(s) | Stripette 50 mL triple pack | - | - | - | - | 50 mL triple pack | ||
฿ 7,490.58 |
STRIPETTE 5ML TRIPLE PACK | 1 Piece(s) | 13 Day(s) | Stripette 5 mL triple pack | - | - | - | - | 5 mL triple pack |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?