(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double Bowl Sink With Drying Area, Left Bowl / Right Bowl, HPM2-1800 Series

Double Bowl Sink With Drying Area, Left Bowl / Right Bowl, HPM2-1800 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 48,225.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-4437-96 SALE
61-4437-97 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Detail Type

฿ 48,225.00

฿ 38,580.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) Left bowl 1,800 × 600 × 800

฿ 48,225.00

฿ 38,580.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) Right bowl 1,800 × 600 × 800

Basic Specifications

  • Weight(kg)
    35
  • Width × Depth × Height(mm)
    1800×600×800

Product Description

[Common specifications]
·Product type: Sink
·Sink material: stainless steel
·Width: 1800 mm
·Depth: 600 mm
·Height: 800 mm

Part Number
61-4437-96 SALE
61-4437-97 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Detail Type

฿ 48,225.00

฿ 38,580.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) Left bowl 1,800 × 600 × 800

฿ 48,225.00

฿ 38,580.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) Right bowl 1,800 × 600 × 800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1