(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-4437-80 |
61-4437-81 |
61-4437-82 |
61-4437-83 |
61-4437-84 |
61-4437-85 |
61-4437-86 |
61-4437-87 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight (kg) |
Width × Depth × Height (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|
฿ 32,880.00 ฿ 26,304.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 20 | 1000×600×800 | 1000×600×800 | ||
฿ 35,473.00 ฿ 28,378.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 24 | 1200×600×800 | 1200×600×800 | ||
฿ 45,933.00 ฿ 36,746.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 33 | 1500×600×800 | 1500×600×800 | ||
฿ 52,808.00 ฿ 42,246.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 34 | 1800×600×800 | 1800×600×800 | ||
฿ 19,032.00 ฿ 15,225.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 14 | 450×600×800 | 450×600×800 | ||
฿ 21,523.00 ฿ 17,218.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 14 | 600×600×800 | 600×600×800 | ||
฿ 27,102.00 ฿ 21,681.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 19 | 750×600×800 | 750×600×800 | ||
฿ 29,295.00 ฿ 23,436.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 18 | 900×600×800 | 900×600×800 |
[Common specifications]
·Product type: Sink
·Sink material: stainless steel
·Depth: 600 mm
·Height: 800 mm
Part Number |
---|
61-4437-80 |
61-4437-81 |
61-4437-82 |
61-4437-83 |
61-4437-84 |
61-4437-85 |
61-4437-86 |
61-4437-87 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Weight (kg) |
Width × Depth × Height (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|
฿ 32,880.00 ฿ 26,304.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 20 | 1000×600×800 | 1000×600×800 | ||
฿ 35,473.00 ฿ 28,378.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 24 | 1200×600×800 | 1200×600×800 | ||
฿ 45,933.00 ฿ 36,746.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 33 | 1500×600×800 | 1500×600×800 | ||
฿ 52,808.00 ฿ 42,246.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 34 | 1800×600×800 | 1800×600×800 | ||
฿ 19,032.00 ฿ 15,225.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 14 | 450×600×800 | 450×600×800 | ||
฿ 21,523.00 ฿ 17,218.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 14 | 600×600×800 | 600×600×800 | ||
฿ 27,102.00 ฿ 21,681.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 19 | 750×600×800 | 750×600×800 | ||
฿ 29,295.00 ฿ 23,436.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | 18 | 900×600×800 | 900×600×800 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?