(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SPC Separatory Funnel Pressure Pressure Equalizing Side Neck With PTFE Stopcock 030230 Series

SPC Separatory Funnel Pressure Pressure Equalizing Side Neck With PTFE Stopcock 030230 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 11,458.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-4417-10
61-4417-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lower Ground Glass Joint Length a
(mm)
Length c
(mm)
Length d
(mm)
Capacity
(mL)
Product Detail Type

฿ 11,458.00

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) SPC-15 279 165 24 25 25 mL

฿ 12,755.00

฿ 10,204.00

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) SPC-19 300 185 32 50 50 mL

Basic Specifications

  • Specifications
    Graduated
  • Glass Type
    H
  • Stopcock
    TF-13
  • Materials
    Borosilicate glass
  • Plug
    SPC-15
  • Length b(mm)
    27

Product Description

[Part Number: 61-4417-10]
Capacity (mL): 25
Product detail type: 25 mL
[Part Number: 61-4417-11]
Capacity (mL): 50
Product detail type: 50 mL

Part Number
61-4417-10
61-4417-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lower Ground Glass Joint Length a
(mm)
Length c
(mm)
Length d
(mm)
Capacity
(mL)
Product Detail Type

฿ 11,458.00

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) SPC-15 279 165 24 25 25 mL

฿ 12,755.00

฿ 10,204.00

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) SPC-19 300 185 32 50 50 mL

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1