(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Burette, Super-Grade, Dark Reddish Brown, With PTFE Stopcock, 022530 Series

Automatic Burette, Super-Grade, Dark Reddish Brown, With PTFE Stopcock, 022530 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 20,328.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-4413-44 SALE
61-4413-46 SALE
61-4413-48 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Full height
(mm)
Bottle Capacity Allowable Error
(mL)
Scale Product Detail Type Accessory

฿ 20,328.00

฿ 16,262.40

RESIN VOLUMETRIC EQUIPMENT 1 Piece(s) 19 Day(s) JIS R3505 Class A equivalent, Flat connection type 745 1,000 mL ±0.02 0.05 mL Dark reddish brown, with PTFE stopcock, 10 mL Bottle 1 L (brown), calcium tube, clamp, double bulb rubber spray

฿ 21,922.00

฿ 17,537.60

RESIN VOLUMETRIC EQUIPMENT 1 Piece(s) 19 Day(s) JIS R3505 Class A, USP standard equivalent, flat connection type 940 2,000 mL ±0.03 0.1 mL Dark reddish brown, with PTFE stopcock, 25 mL Bottle 2 L (brown), calcium tube, clamp, double bulb rubber spray

฿ 23,017.00

฿ 18,413.60

RESIN VOLUMETRIC EQUIPMENT 1 Piece(s) 19 Day(s) JIS R3505 Class A, USP standard equivalent, flat connection type 1115 2,000 mL ±0.05 0.1 mL Dark reddish brown, with PTFE stopcock, 50 mL Bottle 2 L (brown), calcium tube, clamp, double bulb rubber spray

Basic Specifications

  • Option
    Traceability certificate can be issued (at extra cost)
  • Glass Type
    D
  • Rubber Stopper Outer Diameter(ømm)
    8
  • Materials
    Borosilicate glass

Product Description

JIS R3505 class A, equivalent to USP standard, flat connection type automatic burette.

Part Number
61-4413-44 SALE
61-4413-46 SALE
61-4413-48 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Full height
(mm)
Bottle Capacity Allowable Error
(mL)
Scale Product Detail Type Accessory

฿ 20,328.00

฿ 16,262.40

RESIN VOLUMETRIC EQUIPMENT 1 Piece(s) 19 Day(s) JIS R3505 Class A equivalent, Flat connection type 745 1,000 mL ±0.02 0.05 mL Dark reddish brown, with PTFE stopcock, 10 mL Bottle 1 L (brown), calcium tube, clamp, double bulb rubber spray

฿ 21,922.00

฿ 17,537.60

RESIN VOLUMETRIC EQUIPMENT 1 Piece(s) 19 Day(s) JIS R3505 Class A, USP standard equivalent, flat connection type 940 2,000 mL ±0.03 0.1 mL Dark reddish brown, with PTFE stopcock, 25 mL Bottle 2 L (brown), calcium tube, clamp, double bulb rubber spray

฿ 23,017.00

฿ 18,413.60

RESIN VOLUMETRIC EQUIPMENT 1 Piece(s) 19 Day(s) JIS R3505 Class A, USP standard equivalent, flat connection type 1115 2,000 mL ±0.05 0.1 mL Dark reddish brown, with PTFE stopcock, 50 mL Bottle 2 L (brown), calcium tube, clamp, double bulb rubber spray

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1