(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bottle With Screw Cap (Medium Bottle) Brown 10 L 017210-100001 Series

Bottle With Screw Cap (Medium Bottle) Brown 10 L 017210-100001 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 61-4411-34

  • Specifications
    Bottle with screw cap red cap, bottle with screw cap draining ring for red cap, bottle with screw cap seal for red cap with NBR
  • Height(mm)
    410
  • Mouth Inner Diam.(φ mm)
    30
  • Screw standard
    GL-45
  • Extension
    10L
  • Body outer diameter(mm)
    227
  • Capacity(mL)
    10000
  • Product detail type
    Brown Bottle With Red Cap 10 L
  • Material
    Cap: Phenol resin, seal: NBR, single-sided PTFE tension, red liquid ring: ETFE, bottle main body: Borosilicate glass
Part Number
61-4411-34 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 26,605.00

฿ 21,284.00

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s)

Basic Specifications

  • Specifications
    Bottle with screw cap red cap, bottle with screw cap draining ring for red cap, bottle with screw cap seal for red cap with NBR
  • Height(mm)
    410
  • Mouth Inner Diam.(φ mm)
    30
  • Screw standard
    GL-45
  • Extension
    10L
  • Body outer diameter(mm)
    227
  • Capacity(mL)
    10000
  • Product detail type
    Brown Bottle With Red Cap 10 L
  • Material
    Cap: Phenol resin, seal: NBR, single-sided PTFE tension, red liquid ring: ETFE, bottle main body: Borosilicate glass

Product Description

[Applications]
Multi-purpose bottle that can be used for a wide range of applications, including biotechnology-related applications, and as a storage container for high-purity pharmaceuticals, reagents, and analytical standard solutions, etc.

Specifications of 61-4411-34

  • Specifications
    Bottle with screw cap red cap, bottle with screw cap draining ring for red cap, bottle with screw cap seal for red cap with NBR
  • Height(mm)
    410
  • Mouth Inner Diam.(φ mm)
    30
  • Screw standard
    GL-45
  • Extension
    10L
  • Body outer diameter(mm)
    227
  • Capacity(mL)
    10000
  • Product detail type
    Brown Bottle With Red Cap 10 L
  • Material
    Cap: Phenol resin, seal: NBR, single-sided PTFE tension, red liquid ring: ETFE, bottle main body: Borosilicate glass
Part Number
61-4411-34 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 26,605.00

฿ 21,284.00

PLASTIC CONTAINERS 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1