(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CTFE 2-Way Female Solenoid Valve FSDH-0208C-CT F-2382 Series

CTFE 2-Way Female Solenoid Valve FSDH-0208C-CT F-2382 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 37,508.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-4385-86 SALE
61-4385-87 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Detail Type Voltage

฿ 37,508.00

฿ 30,006.40

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) DC24V DC24V

฿ 38,415.00

฿ 30,732.00

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) AC100V AC100V

Basic Specifications

  • Orifice Diameter(ømm)
    2
  • Diaphragm material
    PTFE
  • Pressure (MPa)
    IN0 to 0.4OUT0 to 0.3
  • Connection Area
    Rc1/4

Product Description

[Features]
·NC Type 2-Way Female Solenoid Valve Body Material PCTFE Fluid Temperature: 0°C (no freeze) to 90°C max

Part Number
61-4385-86 SALE
61-4385-87 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Detail Type Voltage

฿ 37,508.00

฿ 30,006.40

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) DC24V DC24V

฿ 38,415.00

฿ 30,732.00

TEST TUBES / FUNNELS 1 Piece(s) 19 Day(s) AC100V AC100V

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1