(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-4385-77 |
61-4385-78 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Detail Type | Voltage |
---|---|---|---|---|---|---|---|
฿ 16,940.00 ฿ 13,552.00 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | DC24V | DC24V | ||
฿ 17,847.00 ฿ 14,277.60 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | AC100V | AC100V |
[Features]
·3-Way Female Solenoid Valve Body Material PTFE Fluid Temperature: 0°C (no freeze) to 80°C max
Part Number |
---|
61-4385-77 |
61-4385-78 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Detail Type | Voltage |
---|---|---|---|---|---|---|---|
฿ 16,940.00 ฿ 13,552.00 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | DC24V | DC24V | ||
฿ 17,847.00 ฿ 14,277.60 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | AC100V | AC100V |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?