(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bar Press Funnel DRM1125 Series

Bar Press Funnel DRM1125 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 50,710.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3593-89 SALE
61-3593-90 SALE
61-3593-91 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 50,710.00

฿ 40,568.00

BAR PRESS FUNNEL 1 Piece(s) 19 Day(s) Red

฿ 50,710.00

฿ 40,568.00

BAR PRESS FUNNEL 1 Piece(s) 19 Day(s) Black

฿ 50,710.00

฿ 40,568.00

BAR PRESS FUNNEL 1 Piece(s) 19 Day(s) Yellow

Basic Specifications

  • Height(mm)
    330
  • Diameter(ømm)
    267
  • Weight(g)
    6400
  • Main Body Material
    Steel

Product Description

[Features]
·The screw-type funnel allows you to easily inject liquid and prevent backflow.

Part Number
61-3593-89 SALE
61-3593-90 SALE
61-3593-91 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 50,710.00

฿ 40,568.00

BAR PRESS FUNNEL 1 Piece(s) 19 Day(s) Red

฿ 50,710.00

฿ 40,568.00

BAR PRESS FUNNEL 1 Piece(s) 19 Day(s) Black

฿ 50,710.00

฿ 40,568.00

BAR PRESS FUNNEL 1 Piece(s) 19 Day(s) Yellow

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1