(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SUS + PTFE Flange Adapter NR1232 Series

SUS + PTFE Flange Adapter NR1232 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 61-3536-65

  • Compatible Tube Outer Diameter(mm)
    10ø
  • Flange standards
    20A 10K
  • Overall length(mm)
    58
  • Product detail type
    20A-10K 10ø
  • Flange outside diameter(mm)
    100ø
Part Number
61-3536-65 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Tube Outer Diameter
(mm)
Flange standards Overall length
(mm)
Product detail type Flange outside diameter
(mm)

฿ 13,097.00

฿ 10,477.60

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 10ø 20A 10K 58 20A-10K 10ø 100ø

Product Description

[Features]
·It is a product that combines a flange of SUS304 and a tube joint of PTFE
·Since the wetted parts are PTFE, it is chemical resistant to all solvents
·Ferrule type seal specifications (no tools, etc., are required. Connection is possible by tightening the cap nut)

Specifications of 61-3536-65

  • Compatible Tube Outer Diameter(mm)
    10ø
  • Flange standards
    20A 10K
  • Overall length(mm)
    58
  • Product detail type
    20A-10K 10ø
  • Flange outside diameter(mm)
    100ø
Part Number
61-3536-65 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Tube Outer Diameter
(mm)
Flange standards Overall length
(mm)
Product detail type Flange outside diameter
(mm)

฿ 13,097.00

฿ 10,477.60

LIQUID FEEDER EQUIPMENT 1 Piece(s) 19 Day(s) 10ø 20A 10K 58 20A-10K 10ø 100ø

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1