(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-3535-70 |
61-3535-71 |
61-3535-72 |
61-3535-73 |
61-3535-74 |
61-3535-75 |
61-3535-76 |
61-3535-77 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Orifice Diameter (ømm) |
Connection Thread | Product Detail Type | Material of O Ring |
---|---|---|---|---|---|---|---|---|---|
฿ 15,943.00 ฿ 12,754.40 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 6 | RC1/4 | RC1/4 | Fluoroelastomer | ||
฿ 19,073.00 ฿ 15,258.40 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 8 | RC3/8 | RC3/8 | Fluoroelastomer | ||
฿ 23,630.00 ฿ 18,904.00 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 10 | RC1/2 | RC1/2 | Fluoroelastomer | ||
฿ 28,470.00 ฿ 22,776.00 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 15 | RC3/4 | RC3/4 | Fluoroelastomer | ||
฿ 26,192.00 ฿ 20,953.60 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 6 | RC1/4 | RC1/4 | Perfluoro | ||
฿ 35,870.00 ฿ 28,696.00 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 8 | RC3/8 | RC3/8 | Perfluoro | ||
฿ 43,273.00 ฿ 34,618.40 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 10 | RC1/2 | RC1/2 | Perfluoro | ||
฿ 52,098.00 ฿ 41,678.40 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 15 | RC3/4 | RC3/4 | Perfluoro |
[Features]
・ It has excellent chemical resistance
·All made of PTFE (Fluoroelastomer only for O-ring)
·The handle is light and compact
Part Number |
---|
61-3535-70 |
61-3535-71 |
61-3535-72 |
61-3535-73 |
61-3535-74 |
61-3535-75 |
61-3535-76 |
61-3535-77 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Orifice Diameter (ømm) |
Connection Thread | Product Detail Type | Material of O Ring |
---|---|---|---|---|---|---|---|---|---|
฿ 15,943.00 ฿ 12,754.40 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 6 | RC1/4 | RC1/4 | Fluoroelastomer | ||
฿ 19,073.00 ฿ 15,258.40 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 8 | RC3/8 | RC3/8 | Fluoroelastomer | ||
฿ 23,630.00 ฿ 18,904.00 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 10 | RC1/2 | RC1/2 | Fluoroelastomer | ||
฿ 28,470.00 ฿ 22,776.00 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 15 | RC3/4 | RC3/4 | Fluoroelastomer | ||
฿ 26,192.00 ฿ 20,953.60 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 6 | RC1/4 | RC1/4 | Perfluoro | ||
฿ 35,870.00 ฿ 28,696.00 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 8 | RC3/8 | RC3/8 | Perfluoro | ||
฿ 43,273.00 ฿ 34,618.40 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 10 | RC1/2 | RC1/2 | Perfluoro | ||
฿ 52,098.00 ฿ 41,678.40 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 15 | RC3/4 | RC3/4 | Perfluoro |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?