(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Pressurized Container TMC39

Stainless Steel Pressurized Container TMC39

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 72,229.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3520-49 SALE
61-3520-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight

฿ 72,880.00

฿ 54,660.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 8.7 kg

฿ 72,229.00

฿ 63,200.38

METAL CONTAINERS 1 Piece(s) 19 Day(s) -

Basic Specifications

  • Capacity
    39L
  • Materials
    Main body: stainless steel (SUS304); O-ring: NBR (Nitrile Rubber)
  • Total height(mm)
    663
  • Operating Pressure
    0.49 MPa or less

Product Description

[Specifications]
·Materials: Main body / stainless steel (SUS304), O-ring / NBR (nitrile rubber)
·Operating pressure: 0.49 MPa or less

Part Number
61-3520-49 SALE
61-3520-50 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight

฿ 72,880.00

฿ 54,660.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 8.7 kg

฿ 72,229.00

฿ 63,200.38

METAL CONTAINERS 1 Piece(s) 19 Day(s) -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1