1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Test Lead Adapter, TL-A Series

Standard Test Lead Adapter, TL-A Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 607.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Conversion adapter compatible with various standard test leads manufactured by Sanwa Electric Instrument

 
Part Number
61-3516-99
61-3517-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTip Safety standard Compatible lead Features Pin diameter Product detail type Set Content

฿ 607.00

TEST LEAD ADAPTER 1 Piece(s) 19 Day(s) ø4 mm banana jack----Red/black, ø4 mm banana jack1 set of red and black

฿ 962.00

TEST LEAD ADAPTER 1 Piece(s) 19 Day(s) -IEC61010CAT.Ⅲ600VTL-26, TL-28The pin tip cover is a cap and can be removedø3.7mmRed/black, ø3.7 mm long pin compatibleSet of red and black

Loading...

  1. 1