1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Test Probe for Bolt Tester, TL Series

Test Probe for Bolt Tester, TL Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 740.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This test probe for voltage testers with automatic conduction voltage detecting function can measure even distorted waveforms with the RMS system and has 2 types of current detection functions, contact and non-contact, to prevent tripping accidents.

 
Part Number
61-3516-82
61-3516-83
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall length

฿ 1,027.00

TEST PROBE (RED) 1 Piece(s) 19 Day(s) -

฿ 740.00

TEST PROBE (BLACK) 1 Piece(s) 19 Day(s) Approx. 1.5 m

Loading...

  1. 1

Basic Information

Safety standard IEC61010CAT.Ⅳ600V Product detail type For bolt testers