(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Various standard test leads manufactured by Sanwa Electric Instrument Please select according to the purpose of use.
Part Number |
---|
61-3516-77 |
61-3516-78 |
61-3516-79 |
61-3516-80 |
61-3516-81 |
61-3516-86 |
61-3516-96 |
61-3517-07 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Materials | Overall length | Safety standard | Usage method | Compatible test lead model | Fuse standard | Features | Product detail type | Set Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 642.00 | STANDARD TEST LEAD | 1 Piece(s) | 19 Day(s) | - | Approx. 1.1 m | Compliant with IEC61010 CAT. III 600 V, CAT. II 1,000 V, 10 A | - | - | - | The pin tip cover is a cap and can be removed | Red/black, 10 A compatible, 1.1 M | 1 set of red and black | ||
฿ 968.00 | STANDARD TEST LEAD | 1 Piece(s) | 19 Day(s) | - | Approx. 1.1 m | Compliant with IEC61010 CAT. III 600 V, CAT. II 1,000 V, 20 A | - | - | - | The pin tip cover is a cap and can be removed | Red/black, 20 A compatible, 1.1 M | 1 set of red and black | ||
฿ 968.00 | STANDARD TEST LEAD | 1 Piece(s) | 19 Day(s) | Silicone | Approx. 1.2 m | IEC61010CAT.Ⅳ600V, CAT.Ⅲ1000V | Use it by setting a pin-shaped measurement terminal or crocodile clip measurement terminal at the tip | - | - | - | Red/black, 1.2 m, silicone | 1 set of red and black lead parts | ||
฿ 2,117.00 | STANDARD TEST LEAD | 1 Piece(s) | 19 Day(s) | - | Approx. 3 m | IEC61010CAT.Ⅳ600V, CAT.Ⅲ1000V | - | TL-26, TL-28 | - | - | Red/black, 3 M | - | ||
฿ 1,175.00 | STANDARD TEST LEAD | 1 Piece(s) | 19 Day(s) | - | Approx. 1 m | Compliant with IEC61010 CAT. IV 1,000 V | - | - | - | The pin tip cover is a cap and can be removed | Red/black, 1.0 M, CAT. IV 1,000 V compliant | 1 set of red and black | ||
฿ 607.00 | STANDARD TEST LEAD | 1 Piece(s) | 19 Day(s) | - | Approx. 0.9 m | - | - | - | - | - | Red/black, general-purpose product, 0.9 M | 1 set of red and black | ||
฿ 642.00 | STANDARD TEST LEAD | 1 Piece(s) | 19 Day(s) | PVC | Approx. 1.2 m | IEC61010CAT.Ⅳ600V, CAT.Ⅲ1000V | Use it by setting a pin-shaped measurement terminal or crocodile clip measurement terminal at the tip | - | - | - | Red/black, 1.2 m, PVC | 1 set of red and black lead parts | ||
฿ 2,402.00 | STANDARD TEST LEAD | 1 Piece(s) | 19 Day(s) | - | Approx. 1.4 m | IEC61010CAT.Ⅲ600V | - | - | 500 mA / 1,000 V 30 kA, ø6.35 × 32 mm | - | Red/black, built-in fuse | 1 set of red and black |
Loading...
How can we improve?
How can we improve?