1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Contact for I0R100, I0R500, Safety Jaw Clip, MC Series

ADAPTER MAGNET

Magnetic Contact for I0R100, I0R500, Safety Jaw Clip, MC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,747.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This magnet multi-contact can be used for I0R loggers that can measure earth leakage and clamp meters that can measure leakage current.

 
Part Number
61-3516-31
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,747.00

ADAPTER MAGNET 1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Overall length Approx. 75 mm Safety standard IEC61010CAT.Ⅲ1000V Compatible lead TL-26, TL-28
Product detail type Magnetic multi-contact

Please check the type/dimensions/specifications of the part 61-3516-31 in the Magnetic Contact for I0R100, I0R500, Safety Jaw Clip, MC Series series.