1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three-Phase AC Phase Sequence Tester, KS Series

Three-Phase AC Phase Sequence Tester, KS Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 4,233.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This series of 3-phase AC phase sequence indicators can check for missing or missing phases of 3-phase AC, check the direction of rotation of 3-phase motors, and the phase sequence of 3-phase AC.

 
Part Number
61-3516-24
61-3516-25SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower supply Details Applications Operating voltage Dimensions/weight Frequency characteristics Specification voltage Test clip lead Accessory

฿ 4,233.00

THREE-PHASE AC DETECTOR 1 Piece(s) 19 Day(s) -Allowable use time: 110 V AC: Continuous; 220 V AC: Approx. 3 hours; 480 V AC: Approx. 12 minutesPhase detection and phase open discrimination of three-phase AC-H102 × W78 × D32.5 mm / approx. 212 g45 to 70 HzThree-phase 100 to 500 V ACDirectly connected to the main bodyCarrying case

฿ 13,188.00

฿ 10,550.40

THREE-PHASE AC DETECTOR 1 Piece(s) 19 Day(s) 6LR61(9V)×1Motor rotation: Inductive electromotive voltage range: Approx. 1 V AC or moreThree-phase motor rotation direction detection, and phase detection and phase open discrimination of three-phase ACAC75 to 500 V (sine wave / continuous wave)H128×W72×D38mm40 to 400 Hz--Alligator clip (red, white, blue), test lead (red, white, blue), carrying case

Loading...

  1. 1