1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Multimeter, Bolt Tester, KP1 Series

Digital Multimeter, Bolt Tester, KP1 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,557.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This voltage tester with automatic conduction voltage detecting function can measure even distorted waveforms with its RMS system and has 2 types of current detection functions, contact and non-contact, to prevent tripping accidents.

 
Part Number
61-3516-22
62-0854-81
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Product detail type Specifications

฿ 9,557.00

DIGITAL MULTIMETER 1 Piece(s) 19 Day(s) Direct current / alternating current voltage automatic discriminationBolt tester-

฿ 12,280.00

DIGITAL MULTIMETER 1 Piece(s) 19 Day(s) General calibration (with 3 ISO documents): Traceability certificate, test report, calibration certificateBolt tester, 3 calibration documents (new calibration)Direct current / alternating current voltage automatic discrimination

Loading...

  1. 1

Basic Information

Power supply LR03 (AAA alkaline) × 2 Dimensions/weight H 130 × W 90 × D 30 mm / approx. 205 g ACV 999.9V
DCV 999.9V Simple conduction Buzzer sound from 20 k to 500 kΩ or less Voltage detection Bar graph and intermittent sound at approx. 60 V AC or higher (50/60 Hz shared)
Accessory Test lead (black), test probe (red/black)