(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·Insulation Resistance Tester, Digital / for Elevator Maintenance / Compact Range Type
Part Number |
---|
61-3516-46 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power supply | Details | MΩ (Rated voltage) | Ω (Conduction) | Rated current | Minimum graduation | Dimensions/weight | Safety standard | Resistor | DC voltage | AC voltage | ACV | DCV | Ω | Conduction | ACV/DCV | Live line status check | Rated measurement voltage | Product detail type | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,138.00 | INSULATE RESISTANCE TESTER | 1 Piece(s) | 19 Day(s) | 6LF22/6LR61 (9 V) alkaline dry cell battery × 1 pc. (included for testing) | No calibration documents | - | - | 1.0 to 1.2 mA | 0.02MΩ | H 144 × W 99 × D 43 mm / approx. 310 g | IEC61010 CAT.Ⅲ600V | - | 60V | 600V | - | - | - | - | - | - | 100MΩ(125V/250V/500V) | Compact 3-range type / analog | Test lead (red pin, black crocodile clip), carrying case |
Loading...
Please check the type/dimensions/specifications of the part 61-3516-46 in the Insulation Resistance Tester, Digital / for Elevator Maintenance / Compact Range Type series.
Part Number |
---|
61-3516-30 |
61-3516-33 |
61-3516-34 |
61-3516-47 |
62-0854-84 |
62-0854-92 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Power supply | Details | MΩ (Rated voltage) | Ω (Conduction) | Rated current | Minimum graduation | Dimensions/weight | Safety standard | Resistor | DC voltage | AC voltage | ACV | DCV | Ω | Conduction | ACV/DCV | Live line status check | Rated measurement voltage | Product detail type | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 30,042.00 | 1 Piece(s) | 19 Day(s) | LR6 (AA alkaline dry cell battery) × 6 pcs. | - | 200MΩ(500V), 20MΩ(15V) | - | 500 V / 1.0 mA, 15 V / approx. 50 µA | - | H 175 × W 115 × D 55 mm / approx. 600 g | - | - | - | - | 200/750V | 20/750V | - | - | - | - | - | For elevator maintenance | Test leads, lead wires with clip for pin connection, carrying case | ||
฿ 18,150.00 | 1 Piece(s) | 19 Day(s) | LR6 (AA alkaline dry cell battery) × 6 pcs. | - | 4000MΩ(250V/500V/1000V) | 4000Ω | 1.0 to 1.2 mA | - | H 170 × W 142 × D 57 mm / approx. 600 g | - | - | - | - | - | - | 40Ω | - | 600 V (AC/DC automatic discrimination) | Test not possible at 30 V AC/DC or higher, notifies you by buzzer and alarm lighting | - | Digital | Test lead (red pin, black crocodile clip), strap | ||
฿ 18,150.00 | 1 Piece(s) | 19 Day(s) | R6P (AA dry cell battery) × 6 pcs. | - | 4000MΩ(125V/250V/500V) | 4000Ω | 1.0 to 1.2 mA | - | H 170 × W 142 × D 57 mm / approx. 600 g | - | - | - | - | - | - | 40Ω | - | 600 V (AC/DC automatic discrimination) | Test not possible at 30 V AC/DC or higher, notifies you by buzzer and alarm lighting | - | Digital | Test lead (red pin, black crocodile clip), strap | ||
฿ 11,977.00 | 1 Piece(s) | 19 Day(s) | 6LF22/6LR61 (9 V type alkaline battery) × 1 pc. | - | 2000MΩ(1000V)$100MΩ(250/500V) | - | 1.0 to 1.2 mA | - | H 144 × W 99 × D 43 mm / approx. 310 g | - | - | - | - | 600V | 60V | - | - | - | - | - | Compact 3-range type / analog | Test lead (red pin, black crocodile clip), carrying case | ||
฿ 33,885.00 | 1 Piece(s) | 19 Day(s) | LR6 (AA alkaline dry cell battery) × 6 pcs. | General calibration (with 3 ISO documents): Traceability certificate, test report, calibration certificate | 200MΩ(500V), 20MΩ(15V) | - | 500 V / 1.0 mA, 15 V / approx. 50 µA | - | H 175 × W 115 × D 55 mm / approx. 600 g | - | - | - | - | 200/750V | 20/750V | - | - | - | - | - | For elevator maintenance, 3 calibration documents (new calibration) | Test leads, lead wires with clip for pin connection, carrying case | ||
฿ 13,953.00 | 1 Piece(s) | 19 Day(s) | 6LF22/6LR61 (9 V) alkaline dry cell battery × 1 pc. (included for testing) | General calibration (with 3 ISO documents): Traceability certificate, test report, calibration certificate | - | - | 1.0 to 1.2 mA | 0.02MΩ | H 144 × W 99 × D 43 mm / approx. 310 g | IEC61010 CAT.Ⅲ600V | - | 60V | 600V | - | - | - | - | - | - | 100MΩ(125V/250V/500V) | Compact 3-range / analog, 3 calibration documents (new calibration) | Test lead (red pin, black crocodile clip), carrying case |
How can we improve?
How can we improve?