1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Resistance Tester, Digital / for Elevator Maintenance / Compact Range Type

Insulation Resistance Tester, Digital / for Elevator Maintenance / Compact Range Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 11,138.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Insulation Resistance Tester, Digital / for Elevator Maintenance / Compact Range Type

 
Part Number
61-3516-02SALE
61-3516-30SALE
61-3516-33SALE
61-3516-34SALE
61-3516-46
61-3516-47
62-0854-84SALE
62-0854-92SALE
62-0854-93SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower supply Details MΩ (Rated voltage) Ω (Conduction) Rated current Minimum graduation Dimensions/weight Safety standard Resistor DC voltage AC voltage ACV DCV Ω Conduction ACV/DCV Live line status check Rated measurement voltage Product detail type Accessory

฿ 20,703.00

฿ 16,562.40

INSULATE RESISTANCE TESTER 1 Piece(s) 19 Day(s) LR03 (AAA alkaline dry cell battery) × 4 pcs.Rated current 1.0 to 1.2 mA21MΩ(15V/25V/50V)$110MΩ(100V/125V/250V/500V)---H 139 × W 91 × D 29 mm / approx. 230 g-999.9/99.99/999.9Ω-----Buzzer sound below 30 Ω600 V (AC/DC automatic discrimination)--DigitalProbe (red), clip lead (black 1.8 m), carrying case

฿ 30,042.00

฿ 24,033.60

INSULATE RESISTANCE TESTER 1 Piece(s) 19 Day(s) LR6 (AA alkaline dry cell battery) × 6 pcs.-200MΩ(500V), 20MΩ(15V)-500 V / 1.0 mA, 15 V / approx. 50 µA-H 175 × W 115 × D 55 mm / approx. 600 g----200/750V20/750V-----For elevator maintenanceTest leads, lead wires with clip for pin connection, carrying case

฿ 18,150.00

฿ 14,520.00

INSULATE RESISTANCE TESTER 1 Piece(s) 19 Day(s) LR6 (AA alkaline dry cell battery) × 6 pcs.-4000MΩ(250V/500V/1000V)4000Ω1.0 to 1.2 mA-H 170 × W 142 × D 57 mm / approx. 600 g------40Ω-600 V (AC/DC automatic discrimination)Test not possible at 30 V AC/DC or higher, notifies you by buzzer and alarm lighting-DigitalTest lead (red pin, black crocodile clip), strap

฿ 18,150.00

฿ 14,520.00

INSULATE RESISTANCE TESTER 1 Piece(s) 19 Day(s) R6P (AA dry cell battery) × 6 pcs.-4000MΩ(125V/250V/500V)4000Ω1.0 to 1.2 mA-H 170 × W 142 × D 57 mm / approx. 600 g------40Ω-600 V (AC/DC automatic discrimination)Test not possible at 30 V AC/DC or higher, notifies you by buzzer and alarm lighting-DigitalTest lead (red pin, black crocodile clip), strap

฿ 11,138.00

INSULATE RESISTANCE TESTER 1 Piece(s) 19 Day(s) 6LF22/6LR61 (9 V) alkaline dry cell battery × 1 pc. (included for testing)No calibration documents--1.0 to 1.2 mA0.02MΩH 144 × W 99 × D 43 mm / approx. 310 gIEC61010 CAT.Ⅲ600V-60V600V------100MΩ(125V/250V/500V)Compact 3-range type / analogTest lead (red pin, black crocodile clip), carrying case

฿ 11,977.00

INSULATE RESISTANCE TESTER 1 Piece(s) 19 Day(s) 6LF22/6LR61 (9 V type alkaline battery) × 1 pc.-2000MΩ(1000V)$100MΩ(250/500V)-1.0 to 1.2 mA-H 144 × W 99 × D 43 mm / approx. 310 g----600V60V-----Compact 3-range type / analogTest lead (red pin, black crocodile clip), carrying case

฿ 33,885.00

฿ 27,108.00

INSULATE RESISTANCE TESTER 1 Piece(s) 19 Day(s) LR6 (AA alkaline dry cell battery) × 6 pcs.General calibration (with 3 ISO documents): Traceability certificate, test report, calibration certificate200MΩ(500V), 20MΩ(15V)-500 V / 1.0 mA, 15 V / approx. 50 µA-H 175 × W 115 × D 55 mm / approx. 600 g----200/750V20/750V-----For elevator maintenance, 3 calibration documents (new calibration)Test leads, lead wires with clip for pin connection, carrying case

฿ 13,953.00

฿ 11,162.40

INSULATE RESISTANCE TESTER 1 Piece(s) 19 Day(s) 6LF22/6LR61 (9 V) alkaline dry cell battery × 1 pc. (included for testing)General calibration (with 3 ISO documents): Traceability certificate, test report, calibration certificate--1.0 to 1.2 mA0.02MΩH 144 × W 99 × D 43 mm / approx. 310 gIEC61010 CAT.Ⅲ600V-60V600V------100MΩ(125V/250V/500V)Compact 3-range / analog, 3 calibration documents (new calibration)Test lead (red pin, black crocodile clip), carrying case

฿ 15,003.00

฿ 12,002.40

INSULATE RESISTANCE TESTER 1 Piece(s) 19 Day(s) 6LF22/6LR61 (9 V type alkaline battery) × 1 pc.General calibration (with 3 ISO documents): Traceability certificate, test report, calibration certificate2000MΩ(1000V)$100MΩ(250/500V)-1.0 to 1.2 mA-H 144 × W 99 × D 43 mm / approx. 310 g----600V60V-----Compact 3-range / analog, 3 calibration documents (new calibration)Test lead (red pin, black crocodile clip), carrying case

Loading...

  1. 1