(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This clamp meter for leakage current with a backlit display for measurement in dark places and a data hold function to fix the indicated value on the display.
Part Number |
---|
61-3515-95 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details | Ior (1P single-phase) | Ior (3P three-phase) | Dimensions/weight | Resistor | ACA | ACV | DCV | Clamp conductor diameter | Leak current | Conduction | Io | Product detail type | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,078.00 ฿ 19,262.40 | CLAMP METER | 1 Piece(s) | 19 Day(s) | - | - | - | H 206 × W 83 × D 38 mm / approx. 320 g | 999.9Ω | 60/400A | 600V | 600V | ø35mm | 60/600 mA AC | Buzzer sound at approx. 30 Ω or less, open voltage approx. 0.9 V | - | Leak current | Test lead, carrying case |
Loading...
Power supply | LR03 (AAA alkaline) × 2 |
---|
Please check the type/dimensions/specifications of the part 61-3515-95 in the Clamp Meter, Leak Current series.
Part Number |
---|
61-3516-08 |
62-0854-74 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Details | Ior (1P single-phase) | Ior (3P three-phase) | Dimensions/weight | Resistor | ACA | ACV | DCV | Clamp conductor diameter | Leak current | Conduction | Io | Product detail type | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 65,337.00 | 1 Piece(s) | 19 Day(s) | - | 99.99 m / 999.9 mA | 99.99 m / 999.9 m / 1,155 mA | H 206 × W 83 × D 41 mm / approx. 325 g | - | 99.99/500A | - | - | - | - | - | 99.99 m / 999.9 mA | Leak current | Test lead, extension lead set, crocodile clip, spiral wrap, carrying case | ||
฿ 27,707.00 | 1 Piece(s) | 19 Day(s) | General calibration (with 3 ISO documents): Traceability certificate, test report, calibration certificate | - | - | H 206 × W 83 × D 38 mm / approx. 320 g | 999.9Ω | 60/400A | 600V | 600V | ø35mm | 60/600 mA AC | Buzzer sound at approx. 30 Ω or less, open voltage approx. 0.9 V | - | Leakage current, 3 calibration documents (new calibration) | Test lead, carrying case |
How can we improve?
How can we improve?