1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LCR Meter, LCR700

LCR Meter, LCR700
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 1,997.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Wide range measurement is possible at measurement frequencies of DC up to 100 kHz.
·Various parameter display.
·2-wire/4-wire measurement, series/parallel mode can be selected.
·Automatic discrimination measurement of L/C/R/S mode / P mode is also possible with the auto LCR function.
·Easy to identify parts in sort mode.
·Compatible with optical link USB interface (option: LCR-USB).
·Data hold / backlight.

 
Part Number
61-3515-77
61-3516-26SALE
61-3516-27
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower supply Details Compatible models Dimensions/weight Resistor Ls/Lp Cs/Cp Rs/Rp Software Product detail type Accessory

฿ 1,997.00

SMD CLIP LEAD 1 Piece(s) 19 Day(s) --LCR700------SMD clip lead for LCR700-

฿ 19,237.00

฿ 15,389.60

LCR METER 1 Piece(s) 19 Day(s) 6LF22/6LR61 (9 V alkaline battery) or dedicated AC adapter sold separately--H 184 × W 87 × D 45 mm / approx. 400 g200 / 2 k / 20 k / 200 k / 2 M / 20 M / 200 MΩ20 µ / 200 µ / 2,000 µ / 20 m / 200 m / 20 / 200 / 2,000 / 20 kH200 p / 2,000 p / 200 n / 2,000 n / 20 µ / 200 µ / 2,000 µ / 20 mF20 / 200 / 2 k / 20 k / 200 k / 2 M / 20 M / 200 MΩ--Clip lead, holster

฿ 4,842.00

COMMUNICATION UNIT 1 Piece(s) 19 Day(s) -Cable: main body side: Optical link, PC side: USBLCR700-----Download from Sanwa Electric Instrument websitePC connection communication unit for LCR700-

Loading...

  1. 1