1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp Meter, AC Dedicated

Clamp Meter, AC Dedicated
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 6,038.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This AC-dedicated clamp meter with a continuity buzzer and a data hold function that fixes the indicated value on the display.

 
Part Number
61-3515-59
61-3515-83
61-3515-87
62-0854-53SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower supply Details Frequency (Voltage) Frequency (Current) Dimensions/weight Resistor Diode test ACA ACV DCV Clamp conductor diameter Conduction Product detail type Accessory Specifications

฿ 9,557.00

CLAMP METER AC 1 Piece(s) 19 Day(s) R03 (AAA) × 1Temperature -10 to 200°C (separately sold option T-THP required)--H 221 × W 97 × D 43 mm / approx. 420 g1 k / 100 KΩ-6/15/60/150/600A150/300/600V60V--AC dedicatedStandard test lead, carrying case-

฿ 6,897.00

CLAMP METER AC 1 Piece(s) 19 Day(s) R03 (AAA) × 2Buzzer sound with conduction from 0 to 65 Ω, open voltage approx. 0.4 V--H 238 × W 95 × D 45 mm / approx. 290 g400 / 4 k / 40 k / 400 k / 4 M / 40 MΩOpen voltage approx. 1.6 V400/1000A400 m / 4 / 40 / 400 / 600 V400 m / 4 / 40 / 400 / 600 Vø42mm-AC dedicatedTest lead, carrying case-

฿ 6,038.00

CLAMP METER AC 1 Piece(s) 19 Day(s) R03 (AAA) × 2-4 k / 40 k / 400 k / 4 M / 10 MHz20 to 4 k / 10 kHzH 193 × W 50 × D 28 mm / approx. 230 g400Ω-40/400A400/600V400/600Vø25mmBuzzer sound at approx. 40 Ω or less, open voltage approx. 1.5 VAC dedicatedTest lead, carrying case-

฿ 12,583.00

฿ 10,066.40

CLAMP METER 1 Piece(s) 19 Day(s) R03 (AAA) × 1General calibration (with 3 ISO documents): Traceability certificate, test report, calibration certificate--H 221 × W 97 × D 43 mm / approx. 420 g1 k / 100 KΩ-6/15/60/150/600A150/300/600V60V--AC dedicated, 3 calibration documents (new calibration)Standard test lead, carrying caseTemperature -10 to 200°C (separately sold option T-THP required)

Loading...

  1. 1