(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Analog multi-tester with impact resistance meter manufactured by Sanwa Electric Instrument
Part Number |
---|
61-3516-62 |
61-3516-63 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dimensions/weight | Resistor | DCA | ACV | DCV | Built-in fuse | Battery check | Test lead | Conduction | Capacitor capacity | Accessory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,617.00 | ANALOG MULTI-TESTER | 1 Piece(s) | 19 Day(s) | H 144 × W 99 × D 41 mm / approx. 270 g | 2 k / 20 k / 200 k / 2 MΩ | 50 µ / 2.5 m / 25 m / 0.25 A | 10/50/250/500V | 0.25/2.5/5/10/50/100/500V | ⌀6.3 × 30 mm (250 V/0.5 A) | 1.5 V (approximate value) | - | - | 500µF (approximate value) | Standard test lead | ||
฿ 4,828.00 | ANALOG MULTI-TESTER | 1 Piece(s) | 19 Day(s) | H 144 × W 99 × D 41 mm / approx. 270 g | 2 k / 20 k / 200 k / 2 MΩ | 50 µ / 2.5 m / 25 m / 0.25 A | 10/50/250/500V | 0.25/2.5/5/10/50/100/500V | ⌀6.3 × 30 mm (250 V/0.5 A) | 1.5 V (approximate value) | - | - | 500µF (approximate value) | Standard test lead, carrying case |
Loading...
Power supply | R6P (AA dry cell battery) × 2 pcs. | Product detail type | Impact resistance meter |
---|
How can we improve?
How can we improve?