1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Analog Multi-Tester, Impact Resistance Meter, SP Series

Analog Multi-Tester, Impact Resistance Meter, SP Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,617.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Analog multi-tester with impact resistance meter manufactured by Sanwa Electric Instrument

 
Part Number
61-3378-48
61-3516-62
61-3516-63
61-3516-64
61-3516-65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimensions/weight Resistor DCA ACV DCV Built-in fuse Battery check Test lead Conduction Capacitor capacity Accessory

฿ 4,223.00

ANALOG MULTI-TESTER 1 Piece(s) 19 Day(s) 159.5 × W 129 × D 41.5 mm / approx. 320 g2 k / 20 k / 2 M / 200 MΩ60 µ / 30 m / 0.3 A12/30/120/300/600V0.3/3/12/30/120/600V⌀5.2 × 20 mm (250 V/0.5 A)1.5VDirectly connected to the main body-1000µF (approximate value)-

฿ 3,617.00

ANALOG MULTI-TESTER 1 Piece(s) 19 Day(s) H 144 × W 99 × D 41 mm / approx. 270 g2 k / 20 k / 200 k / 2 MΩ50 µ / 2.5 m / 25 m / 0.25 A10/50/250/500V0.25/2.5/5/10/50/100/500V⌀6.3 × 30 mm (250 V/0.5 A)1.5 V (approximate value)--500µF (approximate value)Standard test lead

฿ 4,828.00

ANALOG MULTI-TESTER 1 Piece(s) 19 Day(s) H 144 × W 99 × D 41 mm / approx. 270 g2 k / 20 k / 200 k / 2 MΩ50 µ / 2.5 m / 25 m / 0.25 A10/50/250/500V0.25/2.5/5/10/50/100/500V⌀6.3 × 30 mm (250 V/0.5 A)1.5 V (approximate value)--500µF (approximate value)Standard test lead, carrying case

฿ 4,828.00

ANALOG MULTI-TESTER 1 Piece(s) 19 Day(s) H 144 × W 99 × D 41 mm / approx. 270 g2 k / 20 k / 2 MΩ60 µ / 30 m / 0.3 A12/30/120/300/600V0.3/3/12/30/120/600V⌀5 × 20 mm (250 V/0.5 A)1.5V-Buzzer sound at approx. 100 Ω or less, open voltage 3 V500µF (approximate value)Test lead

฿ 6,038.00

ANALOG MULTI-TESTER 1 Piece(s) 19 Day(s) H 144 × W 99 × D 41 mm / approx. 270 g2 k / 20 k / 2 MΩ60 µ / 30 m / 0.3 A12/30/120/300/600V0.3/3/12/30/120/600V⌀5 × 20 mm (250 V/0.5 A)1.5V-Buzzer sound at approx. 100 Ω or less, open voltage 3 V500µF (approximate value)Test lead, carrying case

Loading...

  1. 1

Basic Information

Power supply R6P (AA dry cell battery) × 2 pcs. Product detail type Impact resistance meter