1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pocket Type Digital Multimeter

Pocket Type Digital Multimeter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,407.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Pocket type digital multimeter manufactured by Sanwa Electric Instrument

 
Part Number
61-3378-46
61-3516-49
61-3516-51
61-3516-52
62-0854-95
62-0854-97
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower supply Details Frequency Dimensions/weight Resistor Diode test Test lead Conduction Capacitor capacity Product detail type Accessory

฿ 2,407.00

POCKET DIGITAL MULTIMETER 1 Piece(s) 40 Day(s) --9.999 / 99.99 / 999.9 / 9.99 k / 60 kHzH 108 × W 56 × D 11.5 mm / approx. 85 g400 / 4 k / 40 k / 400 k / 4 M / 40 MΩOpen voltage approx. 1.5 V-Conduction: Buzzer sound from approx. 10 to 120 Ω or less: Open voltage approx. 0.4 V5 n / 50 n / 500 n / 5 µ / 50 µ / 200 µPocket TypeNotebook type case

฿ 3,797.00

DIGITAL MULTIMETER 1 Piece(s) 19 Day(s) ---H 117 × W 76 × D 18 mm / approx. 117 g400 / 4 k / 40 k / 400 k / 4 M / 40 MΩOpen voltage approx. 3 V-Buzzer sound at approx. 35 Ω or less-Pocket Type-

฿ 3,315.00

DIGITAL MULTIMETER 1 Piece(s) 19 Day(s) LR44 (alkaline battery) × 2 pcs.--H 115 × W 57 × D 18 mm / approx. 85 g400 / 4 K / 40 k / 400 k / 4 M / 40 MΩOpen voltage approx. 1.5 VDirectly connected to the main bodyBuzzer sound from 10 to 120 Ω or less, open voltage approx. 0.4 V-Pocket Type-

฿ 3,982.00

DIGITAL MULTIMETER 1 Piece(s) 19 Day(s) Amorphous solar battery + lithium zinc-carbon dioxide rechargeable battery--H 115 × W 57 × D 18 mm / approx. 85 g400 / 4 K / 40 k / 400 k / 4 M / 40 MΩOpen voltage approx. 1.5 VDirectly connected to the main bodyBuzzer sound from 10 to 120 Ω or less, open voltage approx. 0.4 V-Pocket Type-

฿ 6,522.00

DIGITAL MULTIMETER 1 Piece(s) 19 Day(s) -General calibration (with 3 ISO documents): Traceability certificate, test report, calibration certificate-H 117 × W 76 × D 18 mm / approx. 117 g400 / 4 k / 40 k / 400 k / 4 M / 40 MΩOpen voltage approx. 3 V-Buzzer sound at approx. 35 Ω or less-Pocket type, 3 calibration documents (new calibration)-

฿ 6,038.00

DIGITAL MULTIMETER 1 Piece(s) 19 Day(s) LR44 (alkaline battery) × 2 pcs.General calibration (with 3 ISO documents): Traceability certificate, test report, calibration certificate-H 115 × W 57 × D 18 mm / approx. 85 g400 / 4 K / 40 k / 400 k / 4 M / 40 MΩOpen voltage approx. 1.5 VDirectly connected to the main bodyBuzzer sound from 10 to 120 Ω or less, open voltage approx. 0.4 V-Pocket type, 3 calibration documents (new calibration)-

Loading...

  1. 1

Basic Information

ACV 4/40/400/500V DCV 400 m / 4 / 40 / 400 / 500 V