1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp Meter, DC/AC Dual Use + True Effective Value, DC Series

Clamp Meter, DC/AC Dual Use + True Effective Value, DC Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,188.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This clamp meter can measure up to 600.0 A AC/DC, can measure distorted waveforms with its RMS system, and can determine even in dark locations due to its backlight.

 
Part Number
61-3378-43SALE
61-6497-50SALE
62-0854-43SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Weight Dimensions
(mm)
Dimensions/weight Resistor Frequency characteristics ACA DCA ACV DCV Clamp conductor diameter Conduction Product detail type Accessory

฿ 14,518.00

฿ 11,614.40

CLAMP METER 1 Piece(s) 19 Day(s) ---H 208 × W 69 × D 38 mm / approx. 260 g999.9Ω-60/600A60/600A600V600Vø30mmBuzzer sound at approx. 40 Ω or less, open voltage approx. 2.9 VDC/AC dual use + true effective valueTest lead, carrying case

฿ 13,188.00

฿ 10,550.40

CLAMP METER 1 Piece(s) 19 Day(s) -Approx. 120 gH145×W54×D31mm--50/60 Hz, 45 to 400 Hz60/400A60/400A--ø25mm-DC/AC dual use + true effective valueCarrying case

฿ 17,543.00

฿ 14,034.40

CLAMP METER 1 Piece(s) 19 Day(s) General calibration (with 3 ISO documents): Traceability certificate, test report, calibration certificate--H 208 × W 69 × D 38 mm / approx. 260 g999.9Ω-60/600A60/600A600V600Vø30mmBuzzer sound at approx. 40 Ω or less, open voltage approx. 2.9 VDC/AC dual use + true effective value, 3 calibration documents (new calibration)Test lead, carrying case

Loading...

  1. 1

Basic Information

Power supply LR03 (AAA alkaline) × 2